OPA2378 Status: ACTIVE

Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series


      
         
Alert me about changes<br/>to this product

 OPA2378OPA378 
Number of Channels2  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.2  2.2  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  
Iq per channel(Max)(mA)0.150  0.150  
GBW(Typ)(MHz)0.9  0.9  
Slew Rate(Typ)(V/us)0.4  0.4  
VIO (25 deg C)(Max)(mV)0.07  0.05  
Offset Drift(Typ)(uV/C)0.15  0.1  
IIB(Max)(pA)670  550  
CMRR(Min)(dB)100  100  
Vn at 1kHz(Typ)(nV/rtHz)20  20  
Rail-RailIn,Out  In,Out  
Io(Typ)(mA)10  10  
RatingCatalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.07  0.05  
Pin/Package8SOT-23  5SC70, 5SOT-23  
Approx. Price (US$) 1.10 | 1ku   0.70 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA378: Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier
  • OPA211-HT: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier
  • OPA2376: Precision, Low Noise, Low Quiescent Current Operational Amplifier
  • OPA330: Low Cost Precision CMOS Operational Amplifier Zero Drift Series

Product Information

Features

  • LOW NOISE
    • 0.4µVPP, 0.1Hz to 10Hz
    • 20nV/√Hz at 1kHz
  • ZERØ-DRIFT SERIES
    • LOW OFFSET VOLTAGE: 20µV
    • LOW OFFSET DRIFT: 0.1µV/°C
  • QUIESCENT CURRENT: 125µA
  • GAIN BANDWIDTH: 900kHz
  • RAIL-TO-RAIL INPUT/OUTPUT
  • EMI FILTERING
  • SUPPLY VOLTAGE: 2.2V to 5.5V
  • microSIZE PACKAGES: SC70 and SOT23
  • APPLICATIONS
    • PORTABLE MEDICAL DEVICES
      • GLUCOSE METERS
      • OXYGEN METERING
      • HEART RATE MONITORS
    • WEIGH SCALES
    • BATTERY-POWERED INSTRUMENTS
    • THERMOPILE MODULES

View All Features in Datasheet

Description

The OPA378 and OPA2378 represent a new generation of Zerø-Drift, microPOWER operational amplifiers that use a proprietary auto-calibration technique to provide minimal input offset voltage (20µV) and offset voltage drift (0.1µV/°C). The combination of low input voltage noise, high gain bandwidth (900kHz), and low power (150µA max) enable these devices to achieve optimum performance for low-power precision applications. In addition, the excellent PSRR performance, coupled with a wide input supply range of 2.2V to 5.5V and rail-to-rail input and output, makes it an outstanding choice for single-supply applications that run directly from batteries without regulation.

The OPA378 (single version) is available in both a microSIZE SC70-5 and a SOT23-5 package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
OPA2378AIDCNRACTIVE-40 to 1251.10 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&RPurchase Samples
OPA2378AIDCNTACTIVE-40 to 1251.25 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2378AIDCNR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2378AIDCNT
WorldwideDigiKey 781
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2378AIDCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2378AIDCNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2378 Help

Datasheet

Application Notes

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211-HT 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2376 Precision, Low Noise, Low Quiescent Current Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA330 Low Cost Precision CMOS Operational Amplifier Zero Drift Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here