|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The OPA2694 is a dual, ultra-wideband, low-power, current feedback operational amplifier featuring high slew rate and low differential gain/phase errors. An improved output stage provides ±70mA output drive with < 1.5V output voltage headroom. Low supply current with > 500MHz bandwidth meets the requirements of high density video routers. Being a current feedback design, the OPA2694 holds its bandwidth to very high gainsat a gain of 10, the OPA2694 will still provide > 200MHz bandwidth. RF applications can use the OPA2694 as a low-power SAW pre-amplifier. Extremely high 3rd-order intercept is provided through 70MHz at much lower quiescent power than many typical RF amplifiers. The OPA2694 is available in an industry-standard pinout in an SO-8 package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA2694ID | ACTIVE | -40 to 85 | 2.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA2694IDG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA2694IDR | ACTIVE | -40 to 85 | 2.35 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA2694IDRG4 | ACTIVE | -40 to 85 | 2.35 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA2694ID | |||
| Americas | Avnet | 10 | |
| Newark | 155 | ||
| Asia | Farnell Asia | 42 | |
| WPI | 19 | ||
| Europe | Avnet-SILICA | 8 | |
| Farnell | 20 | ||
| Worldwide | Mouser Electronics | 42 | |
| TI Lead Time*: 20 WeeksOPA2694IDG4 | |||
| Europe | EBV Elektronik | 75 | |
| TI Lead Time*: 20 WeeksOPA2694IDR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksOPA2694IDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA2694ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2694IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2694IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2694IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA2694 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| Demonstration Board for Dual Op Amps in SO-8 Packages | DEM-OPA269XD | Texas Instruments | Development Boards/EVMs |
| Demonstration Board, Non-Inverting Configuration, for Dual Op Amps in SO-8 Packages | DEM-INV-OPA269XD | Texas Instruments | Development Boards/EVMs |
| FREE DEM-OPA-SO-2B | DEM-OPA-SO-2B | Texas Instruments | Development Boards/EVMs |
| FREE DEM-OPA-SO-2C | DEM-OPA-SO-2C | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OPA2695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA2691 | Dual Wideband Current Feedback Operational Amplifier,with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA694 | WideBand, Low-Power, Current Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA3695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| THS3201 | 1.8GHz Current Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| THS3202 | 2GHz Current Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA2652 | SpeedPlus(TM) Dual, 700MHz, Voltage-Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |
| PGA113 | Zero-Drift, Programmable Gain Amplifier with MUX | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| OPA820 | Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |
| OPA2690 | Dual Wideband, Voltage Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |

No Tags are Available for this Part Number