OPA301 Status:ACTIVE

Low-Noise, High-Speed,16-Bit Accurate CMOS Operational Amplifier

      
         
Alert me about changes<br/>to this product

See Also

  • OPA300 - High Speed, Low Noise, Single Supply CMOS Operational Amplifier.
  • OPA365 - Similar to OPA301 but with lower Iq.
  • OPA353 - Similar to OPA301 but with lower Iq and lower GBW.

Datasheet

Download - PDF Icon
  • Low-Noise, High-Speed,16-Bit Accurate, CMOS Operational Amplifier (Rev. D) (opa301.pdf, 679 KB)
    13 Jun 2007 Download

 OPA301
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  
Iq per channel(Max)(mA)12  
GBW(Typ)(MHz)150  
Slew Rate(Typ)(V/us)80  
VIO (25 deg C)(Max)(mV)5  
Offset Drift(Typ)(uV/C)2.5  
IIB(Max)(pA)5  
CMRR(Min)(dB)66  
Vn at 1kHz(Typ)(nV/rtHz)3  
Rail-RailOut  
RatingCatalog  
Pin/Package5SOT-23,8SOIC  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 1.60 | 100u  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA300: High Speed, Low Noise, Single Supply CMOS Operational Amplifier
  • OPA353: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA132: High Speed FET-Input Operational Amplifiers

Product Information

Features

  • High Bandwidth: 150MHz
  • 16-Bit Settling in 150ns
  • Low Noise: 3nV/Hz
  • Low Distortion: 0.003%
  • Low Power: 9.5mA (typ) on 5.5V
  • Shutdown to 5µA
  • Unity-Gain Stable
  • Excellent Output Swing:
    (V+) – 100mV to (V–) + 100mV
  • Single Supply: +2.7V to +5.5V
  • Tiny Packages: MSOP and SOT23

Description

The OPA300 and OPA301 series high-speed, voltage-feedback, CMOS operational amplifiers are designed for 16-bit resolution systems. The OPA300/OPA301 series are unity-gain stable and feature excellent settling and harmonic distortion specifications. Low power applications benefit from low quiescent current. The OPA300 and OPA2300 feature a digital shutdown (Enable) function to provide additional power savings during idle periods. Optimized for single-supply operation, the OPA300/OPA301 series offer superior output swing and excellent common-mode range.

The OPA300 and OPA301 series op amps have 150MHz of unity-gain bandwidth, low 3nV/Hz voltage noise, and 0.1% settling within 30ns. Single-supply operation from 2.7V (±1.35V) to 5.5V (±2.75V) and an available shutdown function that reduces supply current to 5µA are useful for portable low-power applications. The OPA300 and OPA301 are available in SO-8 and SOT-23 packages. The OPA2300 is available in MSOP-10, and the OPA2301 is available in SO-8 and MSOP-8. All versions are specified over the industrial temperature range of –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA301AIDACTIVE-55 to 1251.60 | 100uSOIC (D) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA301AIDBVRACTIVE-55 to 1251.60 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA301AIDBVRG4ACTIVE-55 to 1251.60 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA301AIDBVTACTIVE-55 to 1251.75 | 100uSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA301AIDBVTG4ACTIVE-55 to 1251.75 | 100uSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA301AIDG4ACTIVE-55 to 1251.60 | 100uSOIC (D) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA301AIDRACTIVE-55 to 1251.60 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA301AIDRG4ACTIVE-55 to 1251.60 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA301AIDAs of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6700* >10k | 28 Oct 6 Weeks AmericasDigiKey 140
  Newark 197
  Rochester Electronics >1k
  AsiaWPI 125
  EuropeSpoerle 160
OPA301AIDBVRAs of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 5 Nov 6 Weeks None Reported
View Distributors
   
OPA301AIDBVRG4As of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 5 Nov 6 Weeks None Reported
View Distributors
   
OPA301AIDBVTAs of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 30 Oct 6 Weeks AmericasAvnet >1k
  DigiKey 187
  Mouser Electronics 205
  Rochester Electronics >1k
  EuropeEBV Elektronik 23
OPA301AIDBVTG4As of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 30 Oct 6 Weeks AmericasMouser Electronics 250
OPA301AIDG4As of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6700* >10k | 28 Oct 6 Weeks None Reported
View Distributors
   
OPA301AIDRAs of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Oct 8 Weeks AmericasRochester Electronics >1k
OPA301AIDRG4As of 8:44 AM GMT, 07 Sep 2008As of 8:44 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Oct 8 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA301AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA301AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Low-Noise, High-Speed,16-Bit Accurate, CMOS Operational Amplifier (Rev. D) (opa301.pdf, 679 KB)
    13 Jun 2007 Download

Application Notes

  • High-Voltage Signal Conditioning for Low Voltage ADCs (Rev. A) (sboa097a.htm, 8 KB)
    10 Nov 2004 Abstract
  • High-Voltage Signal Conditioning for Low Voltage ADCs (sboa097.htm, 8 KB)
    15 Jun 2004 Abstract
  • High-Voltage Signal Conditioning for Differential ADCs (sboa096.htm, 8 KB)
    14 Jun 2004 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Tuning in Amplifiers (sboa067.htm, 8 KB)
    02 Oct 2000 Abstract
  • Single-Supply Operation of Operational Amplifiers (sboa059.htm, 8 KB)
    02 Oct 2000 Abstract
  • Op Amp Performance Analysis (sboa054.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

Simulation Models

  • Spice Model
    • OPA301 PSpice Macro Model and Test Circuit (Rev. A) (sboc039a.zip, 4 KB)
      10 Jul 2006 zip
    • OPA301 TINA Macro Model and Test Circuit (sboc129.zip, 15 KB)
      10 Jul 2006 zip
    • OPA301 TINA Macro Model and Test Circuit (sboc193.zip, 16 KB)
      29 Aug 2006 zip

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to OPA301
Part #NameComments
OPA300 High Speed, Low Noise, Single Supply CMOS Operational Amplifier High Speed, Low Noise, Single Supply CMOS Operational Amplifier. 
OPA365 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier Similar to OPA301 but with lower Iq.  
OPA353 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series Similar to OPA301 but with lower Iq and lower GBW. 
Customers Who Evaluated This Product Also Evaluated...
OPA300High Speed, Low Noise, Single Supply CMOS Operational AmplifierTI customers also evaluated this product.
OPA353High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) SeriesTI customers also evaluated this product.
OPA2134SoundPlus(TM) High Performance Audio Operational AmplifiersTI customers also evaluated this product.
 Complementary Products - Can be used with OPA301
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
OPA132High Speed FET-Input Operational AmplifiersPRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support