OPA3695 Status: ACTIVE

Ultra-Wideband, Current-Feedback Operational Amplifier with Disable


      
         
Alert me about changes<br/>to this product

See Also

  • OPA3693 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Fixed gain of 0 or 6dB at lower Bandwidth at G=2V/V.
  • OPA3692 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Fixed gain of 0 or 6dB at lower bandwidth, but much larger output current at lower quiescent current.
 OPA2691 OPA2695 OPA3691 OPA3695OPA691 OPA695 
Iq per channel(Max)(mA)5.75  13.4  5.1  13.4  4.5  12.9  
Slew Rate(Typ)(V/us)2100  2900  2100  2400  2100  2900  
GBW(Typ)(MHz)2000   2000   2000   
Io(Typ)(mA)190  120  190  120  190  120  
Vs(Min)(V)5  3.6  5  3.6  5  5  
Vs(Max)(V)12  12  12  12  12  12  
Number of Channels2  2  3  3  1  1  
Pin/Package14SOIC, 8SOIC  16QFN, 8SOIC  16SOIC, 16SSOP/QSOP  16SSOP/QSOP  8SOIC, 6SOT-23  6SOT-23, 8MSOP, 8SOIC  
Acl, min stable gain(V/V)1  1  1  2  1  1  
BW @ Acl(MHz)280  1100  280  900  280  1700  
Diff Gain(%)0.07  0.01  0.07  0.04  0.07  0.04  
Diff Phase(deg)0.02  0.05  0.02  0.007  0.02  0.007  
Vio(Max)(mV)3  3.5  3  3.5  2.5  3  
THD (Fc=1 MHz)(Typ)(dB)-80   -80   -80  -88  
Settling Time (0.1%)(Typ)(ns)8  10  8  10  8  10  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20   20   20  15  
Available ChannelsS, D, T  S, D, T  S, D, T  S, D, T  S, D, T  S  
Vn at Flatband(Typ)(nV/rtHz)1.7  1.8  1.7  1.8  1.7  1.8  
Approx. Price (US$) 2.30 | 1ku   2.70 | 100u   3.10 | 1ku   3.40 | 100u   1.45 | 1ku   1.35 | 1ku  
Iib(Max)(nA)45000  30000  45000  30000  45000  41000  
Noninverting Input Current Noise(pA/rtHz)12  18  12   12  18  
2nd Harmonic(dBc)79  78  79  78  79  78  
3rd Harmonic(dBc)93  81  93  86  93  86  
@ Mhz5  10  5  10  5  10  
BW @ G=+2(MHz)190  850  225  900  225  1400  
0.1 dB BW Flatness(MHz)90   90   90  160  
Inverting Input Current Noise(pA/rtHz)15  22  15   15  22  
Crosstalk(-dB)86  50  80  55    
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA695: Ultra-Wideband, Current-Feedback Operational Amplifier with Disable
  • OPA2695: Ultra-Wideband, Current-Feedback Operational Amplifier with Disable
  • OPA691: Wideband Current Feedback Operational Amplifier with Disable
  • CSD16407Q5: N-Channel NexFET&#153; Power MOSFET
  • OPA656: Wideband, Unity Gain Stable FET-Input Operational Amplifier
  • MSP430F2254: 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM

More Related Products

Product Information

Features

  • 900MHz BANDWIDTH, GAIN = +2V/V
  • 450MHz BANDWIDTH, GAIN = +8V/V
  • WIDE OUTPUT VOLTAGE SWING: ±4V
  • ULTRA-HIGH SLEW RATE: 4300V/µs
  • 3RD-ORDER INTERCEPT: > 35dBm (f < 40MHz)
  • LOW 1.8nV/√Hz VOLTAGE NOISE
  • ±120mA OUTPUT CURRENT DRIVE
  • 12.9mA/Ch SUPPLY CURRENT (±5V)
  • LOW 0.1mA/Ch DISABLE CURRENT
  • 3.5V to 12V SINGLE-SUPPLY OPERATION
  • ±1.75V to ±6V SPLIT-SUPPLY OPERATION
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • VERY WIDEBAND ADC DRIVERS
    • HIGH BANDWIDTH INSTRUMENTATION AMPLIFIERS
    • HIGH-SPEED IMAGING
    • ACTIVE FILTERS
    • ARB WAVEFORM OUTPUT DRIVERS

All other trademarks are the property of their respective owners

Description

The OPA3695 is a triple, very high bandwidth, current-feedback opamp that combines an exceptional 4300V/µs slew rate and a very high 900MHz bandwidth (G = +2V/V) to provide an amplifier that is ideal for the most demanding video applications. The device versatility is enhanced with a low 1.8nV/√Hz input voltage noise and an output stage that can swing within 1V from the supply rail to deliver a high dynamic range signal, making it well-suited for analog-to-digital converter (ADC) front-ends or digital-to-analog converter (DAC) output buffering. Optimized for high gain operation, the OPA3695 is also well-suited for buffering surface acoustic wave (SAW) filters in an intermediate frequency (IF) system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
OPA3695IDBQACTIVE-40 to 853.75 | 100uSSOP/QSOP (DBQ) | 16 View 75 | TUBE
OPA3695IDBQG4ACTIVE-40 to 853.75 | 100uSSOP/QSOP (DBQ) | 16 View 75 | TUBE
OPA3695IDBQRACTIVE-40 to 853.40 | 100uSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&RPurchase Samples
OPA3695IDBQRG4ACTIVE-40 to 853.40 | 100uSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA3695IDBQ
AsiaWPI 70
WorldwideDigiKey 177
TI Lead Time*: 20 WeeksOPA3695IDBQG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA3695IDBQR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA3695IDBQRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA3695IDBQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3695IDBQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3695IDBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3695IDBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA3695 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
FREE DEM-OPA-SSOP-3DDEM-OPA-SSOP-3DTexas InstrumentsDevelopment Boards/EVMs
OPA3695EVM Evaluation ModuleOPA3695EVMTexas InstrumentsDevelopment Boards/EVMs
DEM-OPA-SSOP-3C Free Evaluation ToolsDEM-OPA-SSOP-3CTexas InstrumentsFree Evaluation Tools
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA3693   Triple,Ultra-Wideband,Fixed Gain, Video Buffer with Disable   VIDEO FUNCTIONS - FIXED GAIN   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Fixed gain of 0 or 6dB at lower Bandwidth at G=2V/V.  
OPA3692   Triple, Wideband, Fixed Gain Video Buffer Amplifier With Disable   VIDEO FUNCTIONS - FIXED GAIN   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Fixed gain of 0 or 6dB at lower bandwidth, but much larger output current at lower quiescent current.  
Customers Who Evaluated This Product Also Evaluated...
OPA695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA2695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA691 Wideband Current Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA694 WideBand, Low-Power, Current Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA2694 Dual, Wideband, Low Power, Current Feedback Operational Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
CSD16407Q5 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
MSP430F2254 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
UCD7100 Digital Control Compatible Single Low-Side +/- 4Amp MOSFET Driver with Current Sense FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
UC3525A Regulating Pulse Width Modulators AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC3825A High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
OPA692 Wideband, Fixed Gain Buffer Amplifier with Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
CSD16401Q5 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here