OPA379 Status: ACTIVE

1.8V, 2.9uA, 90kHz Rail-to-Rail I/O Operational Amplifier

      
         
Alert me about changes<br/>to this product

See Also

  • OPA333 - Similar to OPA379 with higher GBW and Lower VIO

Datasheet

Download - PDF Icon

 OPA2379 OPA379OPA4379 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.0055  0.0055  0.0055  
GBW(Typ)(MHz)0.09  0.09  0.09  
Slew Rate(Typ)(V/us)0.03  0.03  0.03  
VIO (25 deg C)(Max)(mV)1.5  1.5  1.5  
Offset Drift(Typ)(uV/C)1.5  1.5  1.5  
IIB(Max)(pA)50  50  50  
CMRR(Min)(dB)90  90  90  
Vn at 1kHz(Typ)(nV/rtHz)80  80  80  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)  1.5  
Pin/Package8SOIC, 8SOT-23  5SC70, 5SOT-23, 8SOIC  14TSSOP  
Approx. Price (US$) 1.10 | 1ku   0.75 | 1ku   1.50 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125   
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2369: 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier
  • OPA369: 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier
  • OPA244: MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • OPA348: 1MHz, 45uA, RRIO, Single Op Amp
  • OPA363: 1.8V, High CMR, RRIO Op Amp with Shutdown

Product Information

Features

  • LOW NOISE: 2.8µVPP (0.1Hz - 10Hz)
  • microPower: 5.5µA (max)
  • LOW OFFSET VOLTAGE: 1.5mV (max)
  • DC PRECISION:
    • CMRR: 100dB
    • PSRR: 2µV/V
    • AOL: 120dB
  • WIDE SUPPLY VOLTAGE RANGE: 1.8V to 5.5V
  • microSize PACKAGES
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • MEDICAL INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The OPA379 family of micropower, low-voltage operational amplifiers is designed for battery-powered applications. These amplifiers operate on a supply voltage as low as 1.8V (±0.9V). High-performance, single-supply operation with rail-to-rail capability (w1i0dmeVramngaex)ofmaapkpeliscatthioensO.PA379 family useful for a

In addition to microSize packages, the OPA379 family of op amps features impressive bandwidth (()kHz), low bias current (5pA), and low noise (80nV/√Hz) relative to the very low quiescent current (5.5mA max).

The OPA379 (single) is available in SC70-5, SOT23-5, and SO-8 packages. The OPA2379 (dual) comes in SOT23-8 and SO-8 packages. The OPA4379 (quad) is offered in a TSSOP-14 package. All version are specified from -4-° to +125°.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA379AIDACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDBVRACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDBVRG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDBVTACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDBVTG4ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDCKRACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDCKRG4ACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDCKTACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDCKTG4ACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDRACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDRG4ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA379AIDAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 220
 DigiKey 507
 Mouser Electronics 210
 Newark 278
 Rochester Electronics >1k
 AsiaWPI 75
OPA379AIDBVRAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDBVRG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDBVTAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 963
 Mouser Electronics 67
 Rochester Electronics >1k
 AsiaWPI 200
 EuropeAvnet-SILICA 250
 Compel 39
 Farnell 217
OPA379AIDBVTG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDCKRAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDCKRG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDCKTAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 250
 DigiKey >1k
 Mouser Electronics >1k
 AsiaWPI 200
 EuropeCompel 452
OPA379AIDCKTG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA379AIDG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeFarnell 119
OPA379AIDRAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 1 Week AmericasDigiKey  Available
OPA379AIDRG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 1 Week AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA379AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA379 Help

Datasheet

Application Notes

Solution Guides

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier     Similar to OPA379 with higher GBW and Lower VIO  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE      
REF1112   1uA, SOT23-3 10ppm/C Shunt Voltage Reference   REFERENCES - SHUNT VOLTAGE REFERENCES   1uA, SOT23-3 10ppm/C Shunt Voltage Reference    
Customers Who Evaluated This Product Also Evaluated...
OPA2369 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier   TI customers also evaluated this product.
OPA369 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier   TI customers also evaluated this product.
OPA244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series   TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA348 1MHz, 45uA, RRIO, Single Op Amp PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA363 1.8V, High CMR, RRIO Op Amp with Shutdown PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA376 Precision, Low Noise, Low Iq Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA378 Low Noise, 900kHz, 50uV, Rail to Rail Input/Output Precision Operational Amplifier Zero Drift PRECISION AMPLIFIERS-LOW NOISE TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
BQ2057W Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Videos

Support Community-Video
TI’s Lowest Power DSPs: TMS320VC5505 and TMS320VC5504
Added: 20 Days ago
Views:196
Duration:4:59
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here