|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The OPA130 series of FET-input op amps combine precision dc performance with low quiescent current. Single, dual, and quad versions have identical specifications for maximum design flexibility. They are ideal for general-purpose, portable, and battery operated applications, especially with high source impedance. OPA130 op amps are easy to use and free from phase inversion and overload problems often found in common FET-input op amps. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over its wide input voltage range. OPA130 series op amps are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA4130PA | OBSOLETE | OPA4130UA | PDIP (N) | 14 | View | Replaced by OPA4130UA | ||||
| OPA4130UA | ACTIVE | 3.75 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | ||||
| OPA4130UA/2K5 | ACTIVE | 3.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |||
| OPA4130UA/2K5E4 | ACTIVE | 3.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |||
| OPA4130UAE4 | ACTIVE | 3.75 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**OPA4130PA | |||
| Americas | Rochester Electronics | 948 | |
| TI Lead Time*: 20 WeeksOPA4130UA | |||
| Americas | Rochester Electronics | 7 | |
| Asia | WPI | 43 | |
| Europe | Abacus Polar | 241 | |
| Compel | 351 | ||
| Spoerle | 47 | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksOPA4130UA/2K5 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4130UA/2K5E4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4130UAE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA4130UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA4130UA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA4130UA/2K5E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA4130UAE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA4130 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OPA2130 | Low Power, Precision FET-Input Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number