PCM1796 Status: ACTIVE

123dB SNR Stereo DAC (S/W Control)

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCM1796
SNR(Typ)(dB)123  
# DACs2  
# Inputs / # Outputs0 / 2  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)24  
Digital Audio InterfaceL, R, ITS, TDMCA, DSD  
Control InterfaceSPI, I2C  
Analog Supply(V)4.75 - 5.25  
Digital Supply (up to 5 V)(V)3 - 3.6  
Pd(Typ)(mW)115  
Additional FeaturesTDMCA/DSD Support  
Operating Temp Range(Celsius)-25 to 85  
Pin/Package28SSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1798: 123dB SNR Stereo DAC (H/W Control)
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • PCM1792A: 132dB SNR Highest Performance Stereo DAC (S/W Control)
  • OPA2132: High Speed FET-Input Operational Amplifiers
  • DIR9001: 96kHz Digital Audio Receiver
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 123 dB
    • THD+N: 0.0005%
  • Differential Current Output: 4 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –98 dB
    • Pass-Band Ripple: ±0.0002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • PCM Data Formats: Standard, I²S, and Left-Justified
  • DSD Format Interface Available
  • Interface Available for Optional External Digital Filter or DSP
  • TDMCA or Serial Port (SPI/I2C)
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flag for Each Output
  • Compatible With PCM1792 (Pins and Mode Controls)
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Players
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

Description

The PCM1796 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1796 provides balanced current outputs, allowing the user to optimize analog performance externally. The PCM1796 accepts PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The PCM1796 also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I2C serial control port, which supports register write and readback functions. The PCM1796 also supports the time division multiplexed command and audio (TDMCA) data format.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM1796DBACTIVE-25 to 853.25 | 1kuSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1796DBG4ACTIVE-25 to 853.25 | 1kuSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1796DBRACTIVE-25 to 852.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1796DBRG4ACTIVE-25 to 852.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PCM1796DBAs of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 178
 Mouser Electronics 83
 Newark 34
 AsiaWPI 37
 EuropeArrow Southern Europe >1k
 Avnet-SILICA 81
PCM1796DBG4As of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
PCM1796DBRAs of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
PCM1796DBRG4As of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1796DB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1796DBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1796DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1796DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1796 Help

Datasheet

Application Notes

User Guides

More Literature

  • PCM1796  (ZIP 255 KB)  49 views
    05 Feb 2009

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1798 123dB SNR Stereo DAC (H/W Control)   TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control)   TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control)   TI customers also evaluated this product.
PCM1704 120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture   TI customers also evaluated this product.
PCM1789 113dB SNR Stereo DAC   TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface)   TI customers also evaluated this product.
PCM1791A 113dB SNR Stereo DAC (S/W Control)   TI customers also evaluated this product.
PCM1793 113dB SNR Stereo DAC (H/W Control)   TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC373A Octal Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
OPA2350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA4134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
REF02 +5V Precision Voltage Reference REFERENCES-SERIES VOLTAGE REFERENCES TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM1796:

View All Tags

Other Support



Click 

Here