PCM1870 Status: ACTIVE

90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320ADC3001 - With PLL, higher SNR, and more advanced filtering capabilities
  • TLV320ADC3101 - With additional inputs, support for digital microphone, PLL, higher SNR and more advanced filtering capabilities
 PCM1870PCM1870A TLV320ADC3001 TLV320ADC3101 
SNR(Typ)(dB)90  90  92  92  
# ADCs2  2  2  2  
# Inputs / # Outputs2 / 0  2 / 0  3 / Digital I/F  6 / Digital I/F  
Sampling Rate(Max)(kHz)50  50  96  96  
Resolution(Bits)16  16  24  24  
Digital Audio InterfaceL,R,I2S,DSP  L,R,I2S,DSP  L,R,I2S,DSP,TDM,PCM  L,R,I2S,DSP,TDM,PCM  
Control InterfaceI2C,SPI  I2C,SPI  I2C  I2C  
Analog Supply(V)2.4 - 3.6  2.4 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply (up to 5 V)(V)1.71 - 3.6  1.71 - 3.6  1.525 - 1.95  1.525 - 1.95  
Pd(Typ)(mW)13  13  17  17  
Additional Features ALC, Sound Effect, Notch filter, Hi-Impedance mode on I2S  Low-latency IIR linear-phase FIR filters Analog Mic support  Low-latency IIR linear-phase FIR filters Digital and Analog Mic support  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package24DSBGA, 24QFN  24DSBGA  16DSBGA  24VQFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320ADC3001: 92dB SNR Low-Power Stereo ADC (ADC3001)
  • PCM4201: 112dB SNR Low-Power Mono Audio ADC
  • TLV320ADC3101: 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)
  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPA6111A2: 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881

More Related Products

Product Information

Features

  • Analog Front End:
    • Stereo Single End Input With MUX
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier and Bias
  • Analog Performances Dynamic Range: 90 dB
  • Power-Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
  • Low Power Dissipation:
    • 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
    • 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
    • 3.3 µW in All Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Auto Level Control for Recording
  • Operation by Single Clock Input Without PLL
  • System Clock: Common Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Soft Mute
    • Power Up/Down Control for Each Module
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/12/20-dB Boost for Microphone Input
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
  • Pop Noise Reduction Circuit
  • Package:
    • 24-QFN (4 mm × 5 mm)
    • 24-DSBGA (2.49 mm × 3.49 mm)
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Movie Digital Still Camera
    • PMP/DMB, Voice Recorder

Description

The PCM1870 is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in 24-QFN (4-mm × 5-mm) and 24-DSBGA (2.49-mm × 3.49-mm) packages to save footprint. The PCM1870 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM1870RHFRACTIVE 1.80 | 1kuQFN (RHF) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM1870RHFRG4ACTIVE 1.80 | 1kuQFN (RHF) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM1870RHFTACTIVE 2.00 | 1kuQFN (RHF) | 24 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PCM1870RHFTG4ACTIVE 2.00 | 1kuQFN (RHF) | 24 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PCM1870YZFRACTIVE-40 to 851.80 | 1kuDSBGA (YZF) | 24  2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM1870YZFTACTIVE-40 to 852.00 | 1kuDSBGA (YZF) | 24  250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1870RHFR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksPCM1870RHFRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksPCM1870RHFT
AmericasArrow 250
WorldwideDigiKey  Available
Mouser Electronics 160
TI Lead Time*: 4 WeeksPCM1870RHFTG4
WorldwideDigiKey  Available
Mouser Electronics 190
TI Lead Time*: 4 WeeksPCM1870YZFR
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksPCM1870YZFT
WorldwideDigiKey 420
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1870RHFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1870RHFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1870RHFT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1870RHFTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1870YZFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
PCM1870YZFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1870 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital (ADC)

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320ADC3001   92dB SNR Low-Power Stereo ADC (ADC3001)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With PLL, higher SNR, and more advanced filtering capabilities  
TLV320ADC3101   92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With additional inputs, support for digital microphone, PLL, higher SNR and more advanced filtering capabilities  
Customers Who Evaluated This Product Also Evaluated...
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4201 112dB SNR Low-Power Mono Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320ADC3101 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1870A 90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPA6111A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here