PGA2505 Status: ACTIVE

Gain Range: 0dB, and 9dB to 60dB, in 3dB steps


      
         
Alert me about changes<br/>to this product

 PGA2505
Equivalent Input Noise (EIN) withGain = 30dB(dB)-123  
Gain Range(dB)9dB through 60dB, in 3dB steps  
Input TypeFully Differential  
Quiescent Current (+/-)(Typ)(mA)30  
THD+N with Gain = 30dB(percent)0.0006  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package24SSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PGA2500: Gain Range: 0dB, and 10dB to 65dB in 1dB steps
  • INA163: Low-Noise Low-Distortion Instrumentation Amplifier
  • TLV1012: Amplifier for High-Gain Two-Wire Microphones
  • OPA1632: Fully Differential I/O Audio Amplifier
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • DRV134: Audio Balanced Line Drivers

More Related Products

Product Information

Features

  • FULLY DIFFERENTIAL lNPUT-TO-OUTPUT ARCHITECTURE
  • DIGITALLY-CONTROLLED GAIN USING SPI™:
    • Gain Range: 9dB through 60dB, 3dB per Step
    • Unity (0dB) Gain Setting via Serial Port
  • DYNAMIC PERFORMANCE:
    • Equivalent Input Noise with ZS = 150 and Gain = 30dB: -123dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0006%
  • ZERO CROSSING DETECTION MINIMIZES AUDIBLE ARTIFACTS WHEN GAIN SWITCHING
  • INTEGRATED DC SERVO MINIMIZES OUTPUT OFFSET VOLTAGE
  • COMMON-MODE SERVO IMPROVES CMRR
  • FOUR-WIRE SERIAL CONTROL PORT INTERFACE:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2505 Devices
  • OVER-RANGE OUTPUT PIN PROVIDES CLIPPING INDICATION
  • FOUR GENERAL-PURPOSE DIGITAL OUTPUT PINS
  • ±5V POWER SUPPLIES
  • AVAILABLE IN AN SSOP-24 PACKAGE
  • APPLICATIONS
    • MICROPHONE PREAMPLIFIERS AND MIXERS
    • DIGITAL MIXERS AND RECORDERS

View All Features in Datasheet

Description

The PGA2505 is a digitally-controlled, analog microphone preamplifier designed for use as a front-end for high-performance audio analog-to-digital converters (ADCs). The PGA2505 features include low noise, wide dynamic range, and a differential signal path. An on-chip dc servo loop is employed to minimize dc offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2505 features a gain range of 9dB through 60dB (3dB/step), along with a unity gain setting. The wide gain range allows the PGA2505 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2505 devices.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PGA2505IDBACTIVE-40 to 855.45 | 1kuSSOP (DB) | 24 View 60 | TUBE
PGA2505IDBRACTIVE-40 to 854.95 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPGA2505IDB
AmericasNewark 60
AsiaFarnell Asia 19
EuropeAvnet-SILICA 60
Farnell 19
Spoerle 60
WorldwideDigiKey 195
Mouser Electronics 55
TI Lead Time*: 20 WeeksPGA2505IDBR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PGA2505IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA2505IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PGA2505 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PGA2505 Evaluation ModulePGA2505EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
OPA1632   Fully Differential I/O Audio Amplifier   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS      
OPA1611   1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH      
OPA1612   1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH      
PCM4204   118dB SNR 4-Channel Audio ADC   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
PCM4222   124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
PCM4220   123dB SNR Stereo Audio ADC with PCM output   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
Customers Who Evaluated This Product Also Evaluated...
PGA2500 Gain Range: 0dB, and 10dB to 65dB in 1dB steps AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA163 Low-Noise Low-Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
TLV1012 Amplifier for High-Gain Two-Wire Microphones AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA103 Low Noise, Low Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA217 Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017 AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA166 Low-Noise, Low-Distortion, G=2000 Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here