PTN78020A Status: ACTIVE

4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module


      
         
Alert me about changes<br/>to this product

 PTN04050A PTN78000A PTN78020APTN78060A 
Vin(Min)(V)2.9  7  9  9  
Vin(Max)(V)7  29  29  29  
Vout(Min)(V)-15  -15  -15  -15  
Vout(Max)(V)-3.3  -3  -3  -3  
Iout(Max)(A)1  1.5  4  3  
Pin/Package5DIP MODULE  5DIP MODULE  7DIP MODULE  7DIP MODULE  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTN78020W: 6-A Wide-Input Voltage Adjustable Switching Regulator
  • PTN78060W: 3-A, Wide-Input, Adjustable Switching Regulator Module
  • PTN78060A: 3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module

More Related Products

Product Information

Features

  • 4-A Output Current
  • Wide-Input Voltage (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 87%)
  • Output Current Limit
  • Overtemperature Shutdown
  • Undervoltage Lockout
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

Description

The PTN78020A is a series of high-efficiency buck-boost-integrated switching regulators (ISR), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and tightly-regulated 28-V dc power. In new designs, they should be considered in place of the PT6640 and PT78NR100 series of single in-line pin (SIP) products. The PTN78020A is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTN78020AAHACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUK) | 7 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78020AASACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 7 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78020AASTACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 7 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTN78020AAZACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 7 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78020AAZTACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 7 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTN78020AAH
AmericasAvnet 97
EuropeEBV Elektronik 20
WorldwideDigiKey 371
Mouser Electronics 17
TI Lead Time*: 8 WeeksPTN78020AAS
AmericasRochester Electronics 630
WorldwideDigiKey 33
TI Lead Time*: 8 WeeksPTN78020AAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTN78020AAZ
AmericasArrow 170
Rochester Electronics 768
WorldwideDigiKey 18
TI Lead Time*: 8 WeeksPTN78020AAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTN78020AAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN78020AAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78020AAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78020AAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTN78020AAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTN78020A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060W 3-A, Wide-Input, Adjustable Switching Regulator Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060A 3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78000A 1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020H 6 A, Wide Input Non-Isolated, Wide Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78000W 1.5-A, Wide-Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050A 6-W, 3.3/5-V Input, Wide Adjust Output Positive-to-Negative Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060H 3 A, Wide Input Non-Isolated, Wide Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here