|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTN78020 is a series of high-efficiency, step-down integrated switching regulators (ISRs), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and 28-V dc power. In new designs they should be considered in place of the PT6620, PT6650, PT6680, and PT6880 series of single in-line pin (SIP) products. The PTN78020 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance. Operating from a wide-input voltage range, the PTN78020 provides high-efficiency, step-down voltage conversion for loads of up to 6 A. The output voltage is set using a single, external resistor. The PTN78020W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78020H from 11.85 V to 22 V. The output voltage of the PTN78020W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78020H can be as little as 3 V lower than the input, allowing operation down to 15 V, with an output voltage of 12 V. The PTN78020 has undervoltage lockout, an integral on/off inhibit, and includes an output current limit and overtemperature protection. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTN78020WAD | ACTIVE | -40 to 85 | 15.00 | 1ku | DIP MODULE (EUK) | 7 | 20 | Purchase Samples | ||
| PTN78020WAH | ACTIVE | -40 to 85 | 15.00 | 1ku | DIP MODULE (EUK) | 7 | 20 | |||
| PTN78020WAS | ACTIVE | -40 to 85 | 15.00 | 1ku | DIP MODULE (EUL) | 7 | 20 | |||
| PTN78020WAST | ACTIVE | -40 to 85 | 15.15 | 1ku | DIP MODULE (EUL) | 7 | 200 | Purchase Samples | ||
| PTN78020WAZ | ACTIVE | -40 to 85 | 15.00 | 1ku | DIP MODULE (EUL) | 7 | 20 | |||
| PTN78020WAZT | ACTIVE | -40 to 85 | 15.15 | 1ku | DIP MODULE (EUL) | 7 | 200 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:26 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTN78020WAD | |||
| Americas | Arrow | 40 | |
| Asia | Farnell Asia | 22 | |
| Europe | Avnet-SILICA | 15 | |
| TI Lead Time*: 8 WeeksPTN78020WAH | |||
| Americas | Arrow | >1k | |
| Newark | 179 | ||
| Asia | Farnell Asia | 287 | |
| Europe | Avnet-SILICA | 270 | |
| EBV Elektronik | 18 | ||
| Spoerle | 3 | ||
| Worldwide | DigiKey | 475 | |
| Mouser Electronics | 457 | ||
| TI Lead Time*: 8 WeeksPTN78020WAS | |||
| Americas | Avnet | 20 | |
| Newark | 20 | ||
| Worldwide | DigiKey | 174 | |
| Mouser Electronics | 103 | ||
| TI Lead Time*: 8 WeeksPTN78020WAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTN78020WAZ | |||
| Americas | Avnet | 36 | |
| Asia | Farnell Asia | 141 | |
| WPI | 30 | ||
| Europe | Avnet-SILICA | 61 | |
| Farnell | 134 | ||
| Worldwide | DigiKey | 44 | |
| Mouser Electronics | 5 | ||
| TI Lead Time*: 8 WeeksPTN78020WAZT | |||
| Europe | EBV Elektronik | 200 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTN78020WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTN78020WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTN78020WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTN78020WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTN78020WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTN78020WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTN78020W 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTN78000W | 1.5-A, Wide-Input Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78020H | 6 A, Wide Input Non-Isolated, Wide Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78060W | 3-A, Wide-Input, Adjustable Switching Regulator Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78000A | 1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78020A | 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08080W | 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTR08060W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78060H | 3 A, Wide Input Non-Isolated, Wide Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN04050C | 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number