SN54AC00-SP Status: ACTIVE

Quadruple 2-Input Positive-NAND Gates


      
         
Alert me about changes<br/>to this product

 SN54AC00-SP
Voltage Nodes(V)2.0 to 6.0  
Vcc range(V)5,3.3  
Input LevelCMOS  
Output LevelCMOS  
Output Drive(mA)+/- 24  
No. of Gates4  
tpd max(ns)9.5  
RatingCatalog  
Technology FamilyAC  
 Samples
 Inventory

Other qualified versions of SN54AC00-SP

Version Part Number Definition
Catalog SN54AC00 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HC30: High Speed CMOS Logic 8-Input NAND Gate
  • SN7400: Quad 2-input positive-NAND gates
  • SN7404: Hex inverters

Product Information

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V
  • Rad-Tolerant: 50 KRad(Si) TID(1)
    • TID Dose Rate < 2 mRad/sec
  • QML-V Qualified, SMD 5962-87549

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.

DESCRIPTION/ORDERING INFORMATION

The SN54AC00 device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
5962-8754903VCAACTIVE-55 to 125204.49 | 1kuCDIP (J) | 14 1 | TUBEPurchase Samples
5962-8754903VDAACTIVE-55 to 125214.72 | 1kuCFP (W) | 14 1 | TUBEPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:31 AM GMT, 05 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks5962-8754903VCA
None Reported
View Distributors
TI Lead Time*: 20 Weeks5962-8754903VDA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-8754903VCA  TBD A42  N/A for Pkg TypeViewView
5962-8754903VDA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54AC00-SP Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
SN7400 Quad 2-input positive-NAND gates GATES-NAND GATES TI customers also evaluated this product.
SN7404 Hex inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN54AC00-SP:

View All Tags

Other Support



Click Here