SN65HVD3088E Status: ACTIVE

Low-power Half-duplex RS-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD3080E SN65HVD3082E SN65HVD3083E SN65HVD3085E SN65HVD3086E SN65HVD3088E
Drivers Per Package1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  
Supply Voltage(s)(V)5  5  5  5  5  5  
ESD(kV)16  15  16  16  16  15  
Temp Range(C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)0.2  0.2  1  1  20  20  
ICC(Max)(mA)0.75  0.9  0.75  0.9  0.75  0.9  
Fail SafeYes  Idle, Open, Short  Yes  Idle, Open, Short  Yes  Idle, Open, Short  
IsolatedNo  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  
Number of Nodes256  256  256  256  256  256  
DuplexFull  Half  Full  Half  Full  Half  
FootprintLBC180  SN75176  Full  SN75176  LBC180  SN75176  
CommentsSmall MSOP Package  Very Low Power, Cost Effective & Full-Featured  Small MSOP Package   Small MSOP Package   
Pin/Package10MSOP  8MSOP, 8PDIP, 8SOIC  10MSOP  8MSOP, 8SOIC  10MSOP  8MSOP, 8SOIC  
RatingCatalog  Military  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD3085E: Low-power Half-duplex RS-485 Transceiver
  • SN65HVD3082E: Low-Power RS-485 Transceiver
  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TPS63001: 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN

Product Information

Features

  • Available in a Small MSOP-8 Package
  • Meets or Exceeds the Requirements of the TIA/EIA\x92485A Standard
  • Low Quiescent Power
    • 0.3 mA Active Mode
    • 1 nA Shutdown Mode
  • 1/8 Unit Load-Up to 256 Nodes on a Bus
  • Bus-Pin ESD Protection Up to 15 kV
  • Industry-Standard SN75176 Footprint
  • Failsafe Receiver (Bus Open, Bus Shorted, Bus Idle)
  • Glitch-Free Power-Up/Down Bus Inputs and Outputs
  • APPLICATIONS
    • Energy Meter Networks
    • Motor Control
    • Power Inverters
    • Industrial Automation
    • Building Automation Networks
    • Battery-Powered Applications
    • Telecommunications Equipment

Description

These devices are half-duplex transceivers designed for RS-485 data bus networks. Powered by a 5-V supply, they are fully compliant with TIA/EIA-485A standard. With controlled transition times, these devices are suitable for transmitting data over long twisted-pair cables. SN65HVD3082E and SN75HVD3082E devices are optimized for signaling rates up to 200 kbps. SN65HVD3085E is suitable for data transmission up to 1 Mbps, whereas SN65HVD3088E is suitable for applications requiring signaling rates up to 20 Mbps. These devices are designed to operate with very low supply current, typically 0.3 mA, exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD3088EDACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD3088EDG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD3088EDGKACTIVE-40 to 851.40 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD3088EDGKG4ACTIVE-40 to 851.40 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD3088EDGKRACTIVE-40 to 851.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD3088EDGKRG4ACTIVE-40 to 851.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD3088EDRACTIVE-40 to 851.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD3088EDRG4ACTIVE-40 to 851.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD3088ED
AmericasAvnet 27
Newark 332
Rochester Electronics 14
AsiaFarnell Asia 332
EuropeArrow Northern Europe 75
WorldwideDigiKey 153
Mouser Electronics 182
TI Lead Time*: 20 WeeksSN65HVD3088EDG4
AsiaFarnell Asia 359
EuropeEBV Elektronik 450
Farnell 309
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65HVD3088EDGK
AmericasAvnet 64
AsiaWPI 104
WorldwideDigiKey 155
TI Lead Time*: 14 WeeksSN65HVD3088EDGKG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD3088EDGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD3088EDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD3088EDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD3088EDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD3088ED RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD3088EDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD3088E Help

Datasheet

Application Notes

View Application Notes for RS-485

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD3085E Low-power Half-duplex RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS650250 Power Management IC for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74CBTLV3245A Low-Voltage Octal FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here