SN74AUC08 Status: ACTIVE

Quadruple 2-Input Positive-AND Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC08
Vcc range(V)0.8 to 2.7  
Output Drive(mA)-9/9  
No. of Gates4  
Static Current0.01  
tpd max(ns)1.3  
RatingCatalog  
Technology FamilyAUC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC08A: Quadruple 2-Input Positive-AND Gate
  • OPA334: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output
  • SN74LVC32A: Quadruple 2-Input Positive-OR Gate

Product Information

Features

  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.9 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    – 2000-V Human-Body Model (A114-A)
    – 200-V Machine Model (A115-A)
    – 1000-V Charged-Device Model (C101)

Description

This quadruple 2-input positive-AND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC08 device performs the Boolean function Y = A • B or Y = A • B in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN74AUC08RGYRACTIVE-40 to 850.48 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R
SN74AUC08RGYRG4ACTIVE-40 to 850.48 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:06 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN74AUC08RGYR
AmericasAvnet 1k
Rochester Electronics >1k
AsiaFarnell Asia 894
EuropeCompel 1
Farnell 894
WorldwideDigiKey 247
Mouser Electronics >1k
TI Lead Time*: 16 WeeksSN74AUC08RGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUC08RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74AUC08RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC08 Help

Datasheet

Application Notes

View Application Notes for AND Gates

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
OPA334 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC32A Quadruple 2-Input Positive-OR Gate GATES-OR GATES TI customers also evaluated this product.
SN74LVC04A Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here