SN74AUC1G00 Status: ACTIVE

Single 2-Input Positive-NAND Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUC1G00
No. of Gates1  
tpd max(ns)2.1  
Output Level2.5V CMOS  
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23  
IOH(mA)-9  
IOL(mA)9  
Vcc min(V)0.8  
Vcc max(V)2.7  
Approx. Price (US$) 0.17 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUC  
Input Level2.5V CMOS  
ICC(uA)10  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AHC1G00-Q1: Automotive Catalog Single Two-Input Positive-NAND Gate
  • SN74LVC32A: Quadruple 2-Input Positive-OR Gate
  • TS5A23166: 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
  • PCA9517: Level-Translating I2C Bus Repeater

Product Information

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 2.2 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments

Description

This single 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, please refer to the TI application report, Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, literature number SCEA027.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUC1G00DBVRACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DBVRE4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DBVRG4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DCKRACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DCKRE4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DCKRG4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DRLRACTIVE-40 to 850.17 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00DRLRG4ACTIVE-40 to 850.17 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUC1G00YZPRACTIVE-40 to 850.26 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:01 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksSN74AUC1G00DBVR
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 8 WeeksSN74AUC1G00DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74AUC1G00DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUC1G00DCKR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 723
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUC1G00DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUC1G00DCKRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 8 WeeksSN74AUC1G00DRLR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 8 WeeksSN74AUC1G00DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUC1G00YZPR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUC1G00DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUC1G00YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUC1G00 Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AHC1G00-Q1 Automotive Catalog Single Two-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC32A Quadruple 2-Input Positive-OR Gate GATES-OR GATES TI customers also evaluated this product.
TS5A23166 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
PCA9517 Level-Translating I2C Bus Repeater I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
TL432B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
MAX213 5-V Multichannel RS-232 Line Driver/Receiver with 15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
LP2985A-50 Single Output LDO, 150mA, Fixed(5.0V), 1.0% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74HC11 Triple 3-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TXS0104E 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here