SN74AUP1G00 Status: ACTIVE

Low-Power Single Two-Input Positive-NAND Gate


      
         
Alert me about changes<br/>to this product

 SN74AUP1G00
No. of Gates1  
tpd max(ns)4.5  
Pin/Package5DSBGA, 5SC70, 5SOT, 5SOT-23, 6DSBGA  
IOH(mA)-4  
IOL(mA)4  
Vcc min(V)0.8  
Vcc max(V)3.6  
Approx. Price (US$) 0.12 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Technology FamilyAUP  
ICC(uA)0.5  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AHC1G00: Single 2-Input Positive-NAND Gate
  • SN74LVC1G00: Single 2-Input Positive-NAND Gate
  • SN74AHC1G08: Single 2-Input Positive-AND Gate
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • SN74LVC1G126: Single Bus Buffer Gate With 3-State Outputs
  • MAX3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection

Product Information

Features

  • Available in the Texas Instruments NanoFree Package
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typ)
  • Low Noise Overshoot and Undershoot <10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.8 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model(A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • ESD Protection Exceeds ±5000 V With Human-Body Model

NanoFree is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see and ).

This single 2-input positive-NAND gate performs the Boolean function Y = A • B or Y = A + B in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AUP1G00DBVRACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DBVRE4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DBVRG4ACTIVE-40 to 850.17 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DBVTACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DBVTE4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DBVTG4ACTIVE-40 to 850.51 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DCKRACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DCKRE4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DCKRG4ACTIVE-40 to 850.17 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DCKTACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DCKTE4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DCKTG4ACTIVE-40 to 850.51 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
SN74AUP1G00DRLRACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00DRLRG4ACTIVE-40 to 850.19 | 1kuSOT (DRL) | 5  4000 | LARGE T&R Download CAD Format for this Footprint
SN74AUP1G00YFPRACTIVE 0.12 | 1kuDSBGA (YFP) | 6  3000 | LARGE T&R 
SN74AUP1G00YZPRACTIVE-40 to 850.26 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74AUP1G00DBVR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74AUP1G00DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DBVT
EuropeAvnet-SILICA 450
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DBVTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DCKR
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G00DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DCKT
EuropeEBV Elektronik 250
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DCKTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AUP1G00DRLR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 292
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AUP1G00DRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AUP1G00YFPR
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksSN74AUP1G00YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AUP1G00DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00DRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AUP1G00YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74AUP1G00YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AUP1G00 Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AHC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here