SN74AUP2G08 Status: ACTIVE

Low-Power Dual 2-Input Positive-AND Gate

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AUP2G08
Vcc min(V)0.8  
Vcc max(V)3.6  
IOH(mA)-4  
IOL(mA)4  
ICC(uA)0.9  
No. of Gates2  
Technology FamilyAUP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74AUP1G98: Low-Power Configurable Multiple-Function Gate
  • Product Information

    Features

    • Available in the Texas Instruments NanoFree™ Package
    • Low Static-Power Consumption
      (ICC = 0.9 µA Max)
    • Low Dynamic-Power Consumption
      (Cpd = 4.3 pF Typ at 3.3 V)
    • Low Input Capacitance (Ci = 1.5 pF Typ)
    • Low Noise — Overshoot and Undershoot
      <10% of VCC
    • Ioff Supports Partial-Power-Down Mode Operation
    • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input
      (Vhys = 250 mV Typ at 3.3 V)
    • Wide Operating VCC Range of 0.8 V to 3.6 V
    • Optimized for 3.3-V Operation
    • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
    • tpd = 4.3 ns Max at 3.3 V
    • Suitable for Point-to-Point Applications
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Performance Tested Per JESD 22
      • 2000-V Human-Body Model
        (A114-B, Class II)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    NanoFree Is a trademark of Texas Instruments

    DESCRIPTION/ORDERING INFORMATION

    The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life (see Figure 1). This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 2).

    This dual 2-input positive-AND gate performs the Boolean function Y = A • B or Y = (A\ + B\) in positive logic.

    NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

    This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
    SN74AUP2G08YFPRACTIVE-40 to 850.33 | 1kuDSBGA (YFP) | 8 3000 | LARGE T&R
    SN74AUP2G08YZPRACTIVE-40 to 850.33 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    SN74AUP2G08YFPRAs of 10:06 AM GMT, 03 Jul 2009As of 10:06 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     10 Weeks AmericasDigiKey >1k
     Newark >1k
    SN74AUP2G08YZPRAs of 10:06 AM GMT, 03 Jul 2009As of 10:06 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     10 Weeks AmericasArrow >1k
     DigiKey >1k
     Newark >1k
     AsiaWPI >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74AUP2G08YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
    SN74AUP2G08YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74AUP2G08 Help

    Datasheet

    Application Notes

    View Application Notes for Dual-Gates

    Selection Guides

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74AUP1G98 Low-Power Configurable Multiple-Function Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click 

Here