|
|
|
|
Other qualified versions of SN74AVC8T245
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis 8-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC8T245 is optimized to operate with VCCA/VCCB set at 1.4 V to 3.6 V. It is operational with VCCA/VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AVC8T245 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the outputs so the buses are effectively isolated. The SN74AVC8T245 is designed so the control pins (DIR and OE) are supplied by VCCA. The SN74AVC8T245 solution is compatible with a single-supply system and can be replaced later with a '245 function, with minimal printed circuit board redesign. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature ensures that if either VCC input is at GND, both ports are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 74AVC8T245DGVRE4 | ACTIVE | -40 to 85 | 0.55 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| 74AVC8T245DGVRG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| 74AVC8T245RHLRG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | QFN (RHL) | 24 | 1000 | LARGE T&R | ||||
| SN74AVC8T245DGVR | ACTIVE | -40 to 85 | 0.55 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| SN74AVC8T245PW | ACTIVE | -40 to 85 | 0.60 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| SN74AVC8T245PWE4 | ACTIVE | -40 to 85 | 0.60 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| SN74AVC8T245PWG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| SN74AVC8T245PWR | ACTIVE | -40 to 85 | 0.55 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| SN74AVC8T245PWRE4 | ACTIVE | -40 to 85 | 0.55 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| SN74AVC8T245PWRG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| SN74AVC8T245RHLR | ACTIVE | -40 to 85 | 0.55 | 1ku | QFN (RHL) | 24 | 1000 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:56 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 Weeks74AVC8T245DGVRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74AVC8T245DGVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 Weeks74AVC8T245RHLRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksSN74AVC8T245DGVR | |||
| Asia | Farnell Asia | >1k | |
| WPI | 923 | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PW | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Arrow Southern Europe | 240 | |
| Farnell | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PWE4 | |||
| Americas | Rochester Electronics | 152 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PWR | |||
| Americas | Newark | 58 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74AVC8T245PWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN74AVC8T245RHLR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74AVC8T245DGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AVC8T245DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74AVC8T245RHLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN74AVC8T245DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74AVC8T245RHLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74AVC8T245 
View Application Notes for Dual Supply Translators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC4T245 | 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC4T774 | 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| SN74AHC1G125 | Single Bus Buffer Gate with 3-State Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN65HVD1050A-Q1 | Automotive Catalog EMC-Optimized High-Speed CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G3157 | Single-Pole, Double-Throw Analog Switch | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number