|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Widebus is a trademark of Texas Instruments. Description
The SN74CBT16233 is a 16-bit 1-of-2 FET multiplexer/demultiplexer used in applications in which two separate data paths must be multiplexed onto, or demultiplexed from, a single path. This device can be used for memory interleaving, where two different banks of memory need to be addressed simultaneously. The device can be used as two 8-bit to 16-bit multiplexers or as one 16-bit to 32-bit multiplexer. Two select (SEL1 and SEL2) inputs control the data flow. When the TEST inputs are asserted, the A port is connected to both the B1 and the B2 ports. SEL1, SEL2, and the TEST inputs can be driven with a 5-V CMOS, a 5-V TTL, or a low-voltage TTL driver. This device is designed so it does not have through current when switching directions. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74CBT16233DGGRE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBT16233DGGRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74CBT16233DGVRE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 56 | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| 74CBT16233DGVRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 56 | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN74CBT16233DGGR | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16233DGVR | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 56 | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN74CBT16233DL | ACTIVE | -40 to 85 | 1.21 | 1ku | SSOP (DL) | 56 | View | 20 | TUBE | Purchase Samples | |
| SN74CBT16233DLG4 | ACTIVE | -40 to 85 | 1.21 | 1ku | SSOP (DL) | 56 | View | 20 | TUBE | Purchase Samples | |
| SN74CBT16233DLR | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DL) | 56 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74CBT16233DLRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DL) | 56 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:06 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74CBT16233DGGRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 Weeks74CBT16233DGGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74CBT16233DGVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 Weeks74CBT16233DGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74CBT16233DGGR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 653 | ||
| TI Lead Time*: 12 WeeksSN74CBT16233DGVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN74CBT16233DL | |||
| Americas | Arrow | 652 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 185 | |
| WPI | 235 | ||
| Europe | Farnell | 185 | |
| Spoerle | 180 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74CBT16233DLG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74CBT16233DLR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | 1k | |
| Worldwide | DigiKey | 53 | |
| TI Lead Time*: 15 WeeksSN74CBT16233DLRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74CBT16233DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16233DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16233DGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74CBT16233DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74CBT16233DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74CBT16233 
View Application Notes for Digital Bus Exchange/Multiplexing Switches
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74CBTLV16292 | Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| TS5A3159 | 1-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| SN74LVC2G126 | Dual Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2G125 | Dual Bus Buffer Gate with 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74CB3Q3245 | 8-Bit 2.5-V/3.3-V Low-Voltage FET Bus Switch | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |
| TWL1200 | SDIO, UART, and Audio Voltage-Level Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number