SN74LV08A-EP Status: ACTIVE

Enhanced Product Quadruple 2-Input Positive-And Gates


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LV08A-EP
Voltage Nodes(V)5, 3.3, 2.5  
Vcc range(V)2.0 to 5.5  
Output Drive(mA)-12/12  
No. of Gates4  
Static Current0.02  
tpd max(ns)12  
RatingHiRel Enhanced Product  
Technology FamilyLV-A  
 Samples
 Inventory

Other qualified versions of SN74LV08A-EP

Version Part Number Definition
Automotive SN74LV08A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LV08A TI's standard catalog product

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV08A-EP performs the Boolean function Y = A • B or Y = (A\ + B\)\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LV08AMPWREPACTIVE-55 to 125V62/03660-02XE0.53 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LV08ATPWREPACTIVE-40 to 105V62/03660-01XE0.28 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03660-01XEACTIVE-40 to 105 0.28 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03660-02XEACTIVE-55 to 125 0.53 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:00 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74LV08AMPWREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74LV08ATPWREP
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/03660-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/03660-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LV08AMPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LV08ATPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03660-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03660-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LV08A-EP Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here