|
|
|
|
Other qualified versions of SN74LVC08A-EP
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits. DESCRIPTION/ORDERING INFORMATIONThe SN74LVC08A quadruple 2-input positive-AND gate is designed for 2.7-V to 3.6-V VCC operation. The device performs the Boolean function Y = A B or Y = A\ + B\ in positive logic. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device as a translator in a mixed 3.3 V/5 V system environment. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVC08AMDREP | ACTIVE | -55 to 125 | V62/04655-02XE | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LVC08AMPWREP | ACTIVE | -55 to 125 | V62/04655-02YE | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| SN74LVC08AMPWREPG4 | ACTIVE | -55 to 125 | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN74LVC08AQDREP | ACTIVE | -40 to 125 | V62/04655-01XE | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | |
| SN74LVC08AQPWREP | ACTIVE | -40 to 125 | V62/04655-01YE | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| V62/04655-01XE | ACTIVE | -40 to 125 | 0.28 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| V62/04655-01YE | ACTIVE | -40 to 125 | 0.28 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
| V62/04655-02XE | ACTIVE | -55 to 125 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| V62/04655-02YE | ACTIVE | -55 to 125 | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:56 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN74LVC08AMDREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC08AMPWREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC08AMPWREPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksSN74LVC08AQDREP | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 20 WeeksSN74LVC08AQPWREP | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 16 WeeksV62/04655-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04655-01YE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksV62/04655-02XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04655-02YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVC08AMDREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC08AMPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC08AMPWREPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC08AQDREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC08AQPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04655-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04655-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04655-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04655-02YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC08A-EP 
View Application Notes for AND Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC32A-EP | Enhanced Product Quadruple 2-Input Positive-Or Gate | GATES-OR GATES | TI customers also evaluated this product. |
| SM320F2812-EP | Enhanced Product Digital Signal Processor | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| SN74LVC00A-EP | Enhanced Product Quadruple 2-Input Positive-Nand Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| TLV2374-EP | Enhanced Product 550-Ua/Ch 3-Mhz Rail-To-Rail Input/Output Operational Amplifiers | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |

No Tags are Available for this Part Number