|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis 16-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. The SN74LVC16T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ. The SN74LVC16T245 is designed so that the control pins (1DIR, 2DIR, 1OE, and 2OE) are supplied by VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74LVC16T245DGGRE4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74LVC16T245DGGRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74LVC16T245DGVRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| 74LVC16T245DLRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | ||
| SN74LVC16T245DGGR | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74LVC16T245DGVR | ACTIVE | -40 to 85 | 1.65 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| SN74LVC16T245DGVRG | ACTIVE | -40 to 85 | TVSOP (DGV) | 48 | View | Purchase Samples | |||
| SN74LVC16T245DL | ACTIVE | -40 to 85 | 1.85 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVC16T245DLG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVC16T245DLR | ACTIVE | -40 to 85 | 1.65 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | ||
| SN74LVC16T245GQLR | NRND | -40 to 85 | 2.65 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 56 | View | 1000 | LARGE T&R | Not Available | |
| SN74LVC16T245ZQLR | ACTIVE | -40 to 85 | 1.75 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:57 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74LVC16T245DGGRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVC16T245DGGRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74LVC16T245DGVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 Weeks74LVC16T245DLRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN74LVC16T245DGGR | |||
| Asia | Farnell Asia | 170 | |
| TI Lead Time*: 12 WeeksSN74LVC16T245DGVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksSN74LVC16T245DL | |||
| Americas | Arrow | 648 | |
| Avnet | 106 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 293 | ||
| TI Lead Time*: 15 WeeksSN74LVC16T245DLG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN74LVC16T245DLR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | 315 | |
| TI Lead Time*: 8 WeeksSN74LVC16T245GQLR | |||
| Americas | Arrow | 1k | |
| Worldwide | DigiKey | 275 | |
| TI Lead Time*: 8 WeeksSN74LVC16T245ZQLR | |||
| Americas | Arrow | 1k | |
| Asia | WPI | 920 | |
| Worldwide | DigiKey | 886 | |
| Mouser Electronics | 1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74LVC16T245DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC16T245DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC16T245DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVC16T245DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC16T245GQLR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74LVC16T245ZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC16T245 
View Application Notes for Dual Supply Translators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVCH16T245 | SN74LVCH16T245 | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS73215 | Single Output LDO, 250mA, Fixed(1.5V), Fast Transient Response, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F1611 | 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| MSP430F2132 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| TPS767D318-Q1 | Automotive Catalog Dual-Output Low-Dropout Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| AM26C31 | Quadruple Differential Line Driver | INTERFACE-RS-422 | TI customers also evaluated this product. |
| SN65HVD07 | High-Output RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74TVC3010 | 10-Bit Voltage Clamp | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| THS7314 | 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number