|
|
|
|
Other qualified versions of SN74LVC1G00-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits. DESCRIPTION/ORDERING INFORMATIONThis single 2-input positive-NAND gate is designed for 1.65-V to 5.5-V VCC operation. The SN74LVC1G00 performs the Boolean function Y = A B or Y = A + B in positive logic. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVC1G00IDCKREP | ACTIVE | -40 to 85 | V62/04732-01XE | 0.16 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Purchase Samples | |
| SN74LVC1G00MDBVREP | ACTIVE | -55 to 125 | V62/04732-02YE | 0.43 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | |
| SN74LVC1G00MDCKREP | ACTIVE | -55 to 125 | V62/04732-02XE | 0.43 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Purchase Samples | |
| V62/04732-01XE | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| V62/04732-02XE | ACTIVE | -55 to 125 | 0.43 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| V62/04732-02YE | ACTIVE | -55 to 125 | 0.43 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:55 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksSN74LVC1G00IDCKREP | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 12 WeeksSN74LVC1G00MDBVREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksSN74LVC1G00MDCKREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksV62/04732-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksV62/04732-02XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksV62/04732-02YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVC1G00IDCKREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G00MDBVREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVC1G00MDCKREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04732-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04732-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04732-02YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVC1G00-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G32-EP | Enhanced Product Single 2-Input Positive-Or Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74AHC1G00-Q1 | Automotive Catalog Single Two-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74AHCT1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC2G00 | Dual 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number