SN74LVC1T45-Q1 Status: ACTIVE

Automotive Catalog Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and


      
         
Alert me about changes<br/>to this product

 SN74LVC1T45-Q1
Vcc range(V)1.65 to 5.5  
LogicTrue  
No. of Bits1  
Bus Drive(ma)-32/32  
Static Current0.004  
tpd max(ns)3.9  
Pin/Package6SC70  
Operating Temp Range(Celsius)-40 to 105  
Approx. Price (US$) 0.33 | 1ku  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74LVC1T45-Q1

Version Part Number Definition
Catalog SN74LVC1T45 TI's standard catalog product
Enhanced Product SN74LVC1T45-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TXB0104-Q1: Automotive catalog 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-1
  • CD4504B: CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Product Information

Features

  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported
    Along With Major-Change Approval
  • Fully Configurable Dual-Rail Design Allows Each Port to
    Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, Both Ports Are in the High-Impedance State
  • DIR Input Circuit Referenced to VCCA
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Maximum Data Rates
    • 420 Mbps (3.3-V to 5-V Translation)
    • 210 Mbps (Translate to 3.3 V)
    • 140 Mbps (Translate to 2.5 V)
    • 75 Mbps (Translate to 1.8 V)

Description

This single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

The SN74LVC1T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN74LVC1T45TDCKRQ1ACTIVE-40 to 1050.33 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:56 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74LVC1T45TDCKRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVC1T45TDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVC1T45-Q1 Help

Datasheet

Application Notes

View Application Notes for Dual Supply Translators

User Guides

Selection Guides

Solution Guides

More Literature

View More Literature for Dual Supply Translators

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TXB0104-Q1 Automotive catalog 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-1 VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CD4504B CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here