|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The SN74LVCE161284 is designed for 3-V to 3.6-V VCC operation. This device provides asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements. This device has eight bidirectional bits; data can flow in the A-to-B direction when the direction-control input (DIR) is high and in the B-to-A direction when DIR is low. This device also has five drivers that drive the cable side, and four receivers. The SN74LVCE161284 has one receiver dedicated to the HOST LOGIC line and a driver to drive the PERI LOGIC line. The output drive mode is determined by the high-drive (HD) control pin. When HD is high, the outputs are in a totem-pole configuration, and in an open-drain configuration when HD is low. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74LVCE161284DGGRE4 | ACTIVE | 0 to 70 | 2.00 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74LVCE161284DGGRG4 | ACTIVE | 0 to 70 | 2.00 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| 74LVCE161284DLG4 | ACTIVE | 0 to 70 | 2.65 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| 74LVCE161284DLRG4 | ACTIVE | 0 to 70 | 2.00 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | ||
| 74LVCE161284VRE4 | ACTIVE | 0 to 70 | 2.00 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| 74LVCE161284VRG4 | ACTIVE | 0 to 70 | 2.00 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
| SN74LVCE161284DGGR | ACTIVE | 0 to 70 | 2.00 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | ||
| SN74LVCE161284DL | ACTIVE | 0 to 70 | 2.65 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVCE161284DLR | ACTIVE | 0 to 70 | 2.00 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | ||
| SN74LVCE161284VR | ACTIVE | 0 to 70 | 2.00 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 22 Weeks74LVCE161284DGGRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 Weeks74LVCE161284DGGRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVCE161284DLG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVCE161284DLRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVCE161284VRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVCE161284VRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 22 WeeksSN74LVCE161284DGGR | |||
| Asia | Farnell Asia | 75 | |
| Europe | Farnell | 75 | |
| TI Lead Time*: 20 WeeksSN74LVCE161284DL | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN74LVCE161284DLR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN74LVCE161284VR | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74LVCE161284DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCE161284DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCE161284DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCE161284DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCE161284VRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVCE161284VRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCE161284DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCE161284DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCE161284DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVCE161284VR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVCE161284 
View Application Notes for IEEE-1284 Parallel Port Interface (PPI)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFER/DRIVER/TRANSCEIVER-STANDARD TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number