SN74LVT125-Q1 Status: ACTIVE

Automotive Catalog 3.3-V ABT Quadruple Bus Buffers With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74LVT125-Q1
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.7 to 3.6  
LogicTrue  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-32/32  
No. of Outputs4  
tpd max(ns)4.2  
Static Current7  
RatingAutomotive  
Technology FamilyLVT  
 Samples
 Inventory

Other qualified versions of SN74LVT125-Q1

Version Part Number Definition
Catalog SN74LVT125 TI's standard catalog product
Enhanced Product SN74LVT125-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC125A: Quadruple Bus Buffer Gate With 3-State Outputs
  • SN74LVT125-EP: Enhanced Product 3.3-V Abt Quadruple Bus Buffers With 3-State Outputs
  • SN10502: Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers
  • TPS2113: Dual In/Single Out Autoswitching Power MUX, Auto Sw, Adj. Cur Limit, Adj. Vol Threshold, Sw Status
  • TPS5420-Q1: Automotive Catalog 2-A Wide-Input-Range Step-Down SWIFT™ Converter

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Supports Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Bus-Hold Data Inputs Eliminate the Need for External Pullup Resistors

DESCRIPTION/ORDERING INFORMATION

This bus buffer is designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The SN74LVT125-Q1 features independent line drivers with 3-state outputs. Each output is in the high-impedance state when the associated output-enable (OE) input is high.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVT125QDRG4Q1ACTIVE-40 to 1251.03 | 1kuSOIC (D) | 14 View 2500 Purchase Samples
SN74LVT125QDRQ1ACTIVE-40 to 1251.03 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this FootprintPurchase Samples
SN74LVT125QPWRG4Q1ACTIVE-40 to 1251.03 | 1kuTSSOP (PW) | 14 View 2000 
SN74LVT125QPWRQ1ACTIVE-40 to 1251.03 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN74LVT125QDRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVT125QDRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVT125QPWRG4Q1
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74LVT125QPWRQ1
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVT125QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVT125QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74LVT125QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVT125QPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVT125-Q1 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVT125-EP Enhanced Product 3.3-V Abt Quadruple Bus Buffers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN10502 Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers HIGH SPEED AMPLIFIER-RAIL TO RAIL TI customers also evaluated this product.
TPS2113 Dual In/Single Out Autoswitching Power MUX, Auto Sw, Adj. Cur Limit, Adj. Vol Threshold, Sw Status POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS5420-Q1 Automotive Catalog 2-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TSB81BA3E IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3D IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN54AHCT244 Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPA152 Hi-Fi, Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
SN55LVDS31 Quad LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74LVT125-Q1:

View All Tags

Other Support



Click Here