SN74LVT16245B Status: ACTIVE

3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVT16245B
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.7 to 3.6  
Output Drive(mA)-32/64  
No. of Outputs16  
No. of Bits16  
LogicTrue  
tpd max(ns)3.3  
RatingCatalog  
Technology FamilyLVT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • SN74LVT244B: 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs
  • Product Information

    Features

    • Member of the Texas Instruments Widebus™Family
    • State-of-the-Art Advanced BiCMOS Technology (ABT) Design for 3.3-V Operation and Low Static-Power Dissipation
    • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
    • Support Unregulated Battery Operation Down to 2.7 V
    • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
    • Ioff and Power-Up 3-State Support Hot Insertion
    • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
    • Flow-Through Architecture Optimizes PCB Layout
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    Widebus is a trademark of Texas Instruments.

    DESCRIPTION/ORDERING INFORMATION

    The 'LVT16245B devices are 16-bit (dual-octal) noninverting 3-state transceivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

    These devices are designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

    When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    74LVT16245BDGGRE4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVT16245BDGGRG4ACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVT16245BDGVRE4ACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVT16245BDGVRG4ACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    74LVT16245BDLRG4ACTIVE-40 to 851.32 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVT16245BDGGRACTIVE-40 to 851.32 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVT16245BDGVRACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVT16245BDLACTIVE-40 to 851.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVT16245BDLG4ACTIVE-40 to 851.45 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74LVT16245BDLRACTIVE-40 to 851.32 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74LVT16245BGQLRNRND-40 to 852.42 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
    SN74LVT16245BGRDRACTIVE-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVT16245BZQLRACTIVE-40 to 851.54 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    SN74LVT16245BZRDRACTIVE-40 to 851.54 | 1kuBGA MICROSTAR JUNIOR (ZRD) | 54  1000 | LARGE T&R Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:54 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 Weeks74LVT16245BDGGRE4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 20 Weeks74LVT16245BDGGRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74LVT16245BDGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 12 Weeks74LVT16245BDGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 Weeks74LVT16245BDLRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN74LVT16245BDGGR
    AmericasArrow 250
    Rochester Electronics >1k
    AsiaWPI 138
    WorldwideDigiKey >1k
    TI Lead Time*: 12 WeeksSN74LVT16245BDGVR
    WorldwideDigiKey >1k
    Mouser Electronics 202
    TI Lead Time*: 15 WeeksSN74LVT16245BDL
    AmericasArrow 345
    Avnet 187
    Rochester Electronics >1k
    AsiaFarnell Asia 193
    EuropeArrow Southern Europe 425
    Farnell 193
    Spoerle 925
    WorldwideDigiKey  Available
    Mouser Electronics 607
    TI Lead Time*: 15 WeeksSN74LVT16245BDLG4
    AmericasRochester Electronics 25
    EuropeEBV Elektronik 13
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksSN74LVT16245BDLR
    AmericasArrow 1k
    Rochester Electronics >1k
    WorldwideDigiKey 599
    Mouser Electronics 461
    TI Lead Time*: 8 WeeksSN74LVT16245BGQLR
    WorldwideMouser Electronics 230
    TI Lead Time*: 8 WeeksSN74LVT16245BGRDR
    AmericasArrow 1k
    Rochester Electronics >1k
    TI Lead Time*: 8 WeeksSN74LVT16245BZQLR
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksSN74LVT16245BZRDR
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    74LVT16245BDGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVT16245BDGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVT16245BDGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVT16245BDGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    74LVT16245BDLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BDGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BDL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BDLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BDLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74LVT16245BGQLR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVT16245BGRDR  TBD SNPB Level-1-240C-UNLIMViewView
    SN74LVT16245BZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
    SN74LVT16245BZRDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74LVT16245B Help

    Datasheet

    Application Notes

    View Application Notes for Standard Transceivers

    User Guides

    Selection Guides

    More Literature

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74LVT244B 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    SN74CBTLV3245A Low-Voltage Octal FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
    SN74LVC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.
    TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TPS3307-18 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here