clear gifSN74LVT8980A, Status:ACTIVE
Embedded Test-Bus Controllers IEEE STD 1149.1 (JTAG) TAP Masters W/ 8-Bit Generic Host Interfaces
 
clear gif
Product Features and DescriptionFeaturesRequest Free SamplesSamplesTechnical Documents: app notes, user guides, models, and product bulletinsTechnical Documents
Quality: Product Contents, MTBF/FIT Rate and Moisture SensitivityQuality & Pb-Free DataPrice and Packaging InformationPricing/PackagingDownload Application NotesApplication Notes
related productsRelated ProductsInventory, Leadtime, and AvailabilityInventoryModels: BSDL, IBIS, or SPICESimulation Models
Tools & Software: EVMs, CCStudio, and developerTools & Software Download CAD Design ToolsSymbols/FootprintsAccess Reference DesignsReference Designs

 Datasheet
Download Datasheet
SN54LVT8980A, SN74LVT8980A (Rev. B) (sn74lvt8980a.pdf, 737 KB)
18 Mar 2004 Download

SN54LVT8980A SN74LVT8980A
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  
Vcc range(V)2.7 to 3.6  2.7 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
No. of Bits 8  
No. of Outputs 5  
Output Drive(Max)(mA) -32/64  
Static Current(Max)(mA) 7  
tpd max(ns) 30  
RatingCatalog  Catalog  
Technology FamilyJTAG  JTAG  
 SamplesSamples
 Inventory Not AvailableInventory

Product Information
Back to TopFeatures
  • Members of Texas Instruments Broad Family of Testability Products Supporting IEEE Std 1149.1-1990 (JTAG) Test Access Port (TAP) and Boundary-Scan Architecture
  • Provide Built-In Access to IEEE Std 1149.1 Scan-Accessible Test/Maintenance Facilities at Board and System Levels
  • While Powered at 3.3 V, the TAP Interface Is Fully 5-V Tolerant for Mastering Both 5-V and/or 3.3-V IEEE Std 1149.1 Targets
  • Simple Interface to Low-Cost 3.3-V Microprocessors/Microcontrollers Via 8-Bit Asynchronous Read/Write Data Bus
  • Easy Programming Via Scan-Level Command Set and Smart TAP Control
  • Transparently Generate Protocols to Support Multidrop TAP Configurations Using TI’s Addressable Scan Port
  • Flexible TCK Generator Provides Programmable Division, Gated-TCK, and Free-Running-TCK Modes
  • Discrete TAP Control Mode Supports Arbitrary TMS/TDI Sequences for Noncompliant Targets
  • Programmable 32-Bit Test Cycle Counter Allows Virtually Unlimited Scan/Test Length
  • Accommodate Target Retiming (Pipeline) Delays of up to 15 TCK Cycles
  • Test Output Enable (TOE)\ Allows for External Control of TAP Signals
  • High-Drive Outputs (–32-mA IOH, 64-mA IOL) at TAP Support Backplane Interface and/or High Fanout

Back to TopDescription

The ’LVT8980A embedded test-bus controllers (eTBCs) are members of the TI broad family of testability integrated circuits. This family of devices supports IEEE Std 1149.1-1990 boundary scan to facilitate testing of complex circuit assemblies. Unlike most other devices of this family, the eTBCs are not boundary-scannable devices; rather, their function is to master an IEEE Std 1149.1 (JTAG) test access port (TAP) under the command of an embedded host microprocessor/microcontroller. Thus, the eTBCs enable the practical and effective use of the IEEE Std 1149.1 test-access infrastructure to support embedded/built-in test, emulation, and configuration/maintenance facilities at board and system levels.

The eTBCs master all TAP signals required to support one 4- or 5-wire IEEE Std 1149.1 serial test bus: test clock (TCK), test mode select (TMS), test data input (TDI), test data output (TDO), and test reset (TRST)\. All such signals can be connected directly to the associated target IEEE Std 1149.1 devices without need for additional logic or buffering. However, as well as being directly connected, the TMS, TDI, and TDO signals can be connected to distant target IEEE Std 1149.1 devices via a pipeline, with a retiming delay of up to 15 TCK cycles; the eTBCs automatically handle all associated serial-data justification.

Conceptually, the eTBCs operate as simple 8-bit memory- or I/O-mapped peripherals to a microprocessor/microcontroller (host). High-level commands and parallel data are passed to/from the eTBCs via their generic host interface, which includes an 8-bit data bus (D7–D0) and a 3-bit address bus (A2–A0). Read/write select (R/W\) and strobe (STRB)\ signals are implemented so that the critical host-interface timing is independent of the CLKIN period. An asynchronous ready (RDY) indicator is provided to hold off, or insert wait states into, a host read/write cycle when the eTBCs cannot respond immediately to the requested read/write operation.

High-level commands are issued by the host to cause the eTBCs to generate the TMS sequences necessary to move the test bus from any stable TAP-controller state to any other such stable state, to scan instruction or data through test registers in target devices, and/or to execute instructions in the Run-Test/Idle TAP state. A 32-bit counter can be programmed to allow a predetermined number of scan or execute cycles.

During scan operations, serial data that appears at the TDI input is transferred into a serial to 4 × 8-bit-parallel first-in/first-out (FIFO) read buffer, which can then be read by the host to obtain the return serial-data stream up to eight bits at a time. Serial data that is to be transmitted from the TDO output is written by the host, up to eight bits at a time, to a 4 × 8-bit-parallel to serial FIFO write buffer.

In addition to such simple state-movement, scan, and run-test operations, the eTBCs support several additional commands that provide for input-only scans, output-only scans, recirculate scans (in which TDI is mirrored back to TDO), and a scan mode that generates the protocols used to support multidrop TAP configurations using TI’s addressable scan port. Two loopback modes also are supported that allow the microprocessor/microcontroller host to monitor the TDO or TMS data streams output by the eTBCs.

The eTBCs’ flexible clocking architecture allows the user to choose between free-running (in which the TCK always follows CLKIN) and gated modes (in which the TCK output is held static except during state-move, run-test, or scan cycles) as well as to divide down TCK from CLKIN. A discrete mode also is available in which the TAP is driven strictly by read/write cycles under full control of the microprocessor/microcontroller host. These features ensure that virtually any IEEE Std 1149.1 target device or device chain can be serviced by the eTBCs, even where such may not fully comply to IEEE Std 1149.1

While most operations of the eTBCs are synchronous to CLKIN, a test-output enable (TOE)\ is provided for output control of the TAP outputs, and a reset (RST)\ input is provided for hardware reset of the eTBCs. The former can be used to disable the eTBCs so that an external controller can master the associated IEEE Std 1149.1 test bus.

Customers Who Evaluated This Product Also Evaluated...

These Alternative Products:


These Complementary Products:

What's This?

Customer Tags

No Tags are Available for this Part Number




Refine Your Selection

- Logic: Boundary Scan (JTAG) Support Devices


Support

- KnowledgeBase

- Contact Technical Support

- TI Cross Reference

- Training

- Part Marking Lookup

Pricing/Packaging/CAD Design Tools/Samples
Back to TopPricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Budget Price
($US) | QTY
Industry Standard
(TI Pkg)
| Pins
Top Side MarkingStandard Pack Quantity | Package CarrierFootprintsSamples
1L8980ADWRG4ACTIVE-40 to 856.38 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVT8980ADWACTIVE-40 to 856.38 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVT8980ADWRACTIVE-40 to 856.38 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVT8980ADWRG4ACTIVE-40 to 856.38 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.


Inventory
Back to TopTI Inventory StatusReported Distributor Inventory
1L8980ADWRG4As of 8:15 AM GMT, 6 Aug 2008As of 8:15 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 2 Sep 6 Weeks None Reported
View Distributors
  
SN74LVT8980ADWAs of 8:15 AM GMT, 6 Aug 2008As of 8:15 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 5577* 100 | 19 Aug 4 Weeks AmericasArrow 154 Buy Now
 >10k | 2 Sep Mouser Electronics 47 Buy Now
  Rochester Electronics 50 Buy Now
  AsiaWPI 46 Buy Now
  EuropeEBV Elektronik 13 Buy Now
SN74LVT8980ADWRAs of 8:15 AM GMT, 6 Aug 2008As of 8:15 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 2 Sep 6 Weeks AmericasAvnet >1k Buy Now
  EuropeAvnet-SILICA 191 Buy Now
SN74LVT8980ADWRG4As of 8:15 AM GMT, 6 Aug 2008As of 8:15 AM GMT, 6 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 2 Sep 6 Weeks None Reported
View Distributors
  
View all Distributors
 
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information. 

Quality & Lead (Pb)-Free Data
Back to TopProduct ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
1L8980ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVT8980ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVT8980ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVT8980ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details. If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.


Technical Documents
Back to TopDatasheets
SN54LVT8980A, SN74LVT8980A (Rev. B) (sn74lvt8980a.pdf, 737 KB)
18 Mar 2004 Download
Back to TopApplication Notes
Programming CPLDs Via the 'LVT8986 LASP (scea036.htm, 8 KB)
01 Nov 2005 Abstract
Testability Primer (Rev. D) (ssya002d.pdf, 360 KB)
11 Mar 2005 Download
Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
24 May 2004 Abstract
Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
28 May 2003 Abstract
Cascading Multiple Linking Addressable Scan Port Devices (scta056.htm, 8 KB)
05 Nov 2002 Abstract
Testability Primer (Rev. C) (ssya002c.pdf, 592 KB)
01 Oct 1996 Download
View Application Notes for Boundary Scan (JTAG) Support Devices
Back to TopUser Guides
LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
16 Jan 2007 Download
LASP Demo Board User's Guide (sceu001.pdf, 1209 KB)
01 Nov 2005 Download
Back to TopSimulation Models
IBIS Model
IBIS Model of SN74LVT8980A (scbm082.ibs, 225 KB)
26 Aug 2002 ibis /  zip
Back to TopMore Literature
Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
07 Oct 2003 Download

Tools & Software
Back to Top Name Part # Company Tool / Software Type
Boundary-Scan Logic ModelsBSDLTexas InstrumentsSimulators
Scan EducatorSCAN_EDUCATORTexas InstrumentsSimulators

Related Products
Back to Top Alternative Products - Are similar to SN74LVT8980A
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
SN74ACT8990Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host InterfacesTI customers also evaluated this product.
Back to Top Complementary Products - Can be used with SN74LVT8980A
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TMS320LF2407A16-bit fixed point DSP with FlashTMS320C2000 DSP PLATFORM-TMS320LF240x CONTROLLERSTI customers also evaluated this product.