|
|
|
|
Other qualified versions of SN74LVT8996-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN74LVT8996 10-bit addressable scan port (ASP) is a member of the Texas Instruments SCOPE testability integrated-circuit family. This family of devices supports IEEE Std 1149.1-1990 boundary scan to facilitate testing of complex circuit assemblies. Unlike most SCOPE devices, the ASP is not a boundary-scannable device, rather, it applies TIs addressable-shadow-port technology to the IEEE Std 1149.1-1990 (JTAG) test access port (TAP) to extend scan access beyond the board level. This device is functionally equivalent to the ABT8996 ASPs. Additionally, it is designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to interface to 5-V masters and/or targets. Conceptually, the ASP is a simple switch that can be used to directly connect a set of multidrop primary TAP signals to a set of secondary TAP signals - for example, to interface backplane TAP signals to a board-level TAP. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74LVT8996IPWREP | ACTIVE | -40 to 85 | V62/04644-01YE | 9.18 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |
| V62/04644-01YE | ACTIVE | -40 to 85 | 9.18 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:52 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74LVT8996IPWREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04644-01YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74LVT8996IPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04644-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVT8996-EP 
View Application Notes for Boundary Scan (JTAG) Support Devices
| Name | Part # | Company | Tool / Software Type |
| Boundary-Scan Logic Models | BSDL | Texas Instruments | Simulators |
| Scan Educator | SCAN_EDUCATOR | Texas Instruments | Simulators |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LVT8980A | Embedded Test-Bus Controllers IEEE STD 1149.1 (Jtag) Tap Masters W/ 8-Bit Gener | BOUNDARY SCAN (JTAG) LOGIC-BOUNDARY SCAN (JTAG) SUPPORT DEVICES | TI customers also evaluated this product. |

No Tags are Available for this Part Number