SN74LVTH16244A Status: ACTIVE

3.3-V ABT 16-Bit Buffers/Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVTH16244A SN74LVTH16244ASN74LVTH16244A-EP 
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  3.3, 2.7  
Vcc range(V)2.7 to 3.6  2.7 to 3.6  2.7 to 3.6  
LogicTrue  True  True  
Input LevelTTL/CMOS  TTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  LVTTL  
Output Drive(mA)-24/48  -32/64  -24/24  
No. of Gates16    
No. of Outputs16  16  16  
tpd max(ns)4.4  4.1  4.4  
Static Current5 mA  2.54  5  
RatingMilitary  Catalog  HiRel Enhanced Product  
Technology FamilyLVT  LVT  LVT  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN74LVTH16244A

Version Part Number Definition
Enhanced Product SN74LVTH16244A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVTH16244A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVTH244A: 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs
  • XIO2000A: x1 PCI Express to PCI Bus Translation Bridge
  • SN74LVTH16245A: 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs
  • CDCVF310: High Performance 1:10 Clock Buffer for General Purpose Applications

Product Information

Features

  • Members of the Texas Instruments Widebus™ Family
  • State-of-the-Art Advanced BiCMOS Technology (ABT) Design for 3.3-V Operation and Low Static-Power Dissipation
  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The 'LVTH16244A devices are 16-bit buffers and line drivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. These devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. These devices provide true outputs and symmetrical active-low output-enable (OE) inputs.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74LVTH16244ADGGRE4ACTIVE-40 to 850.88 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVTH16244ADGGRG4ACTIVE-40 to 850.88 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVTH16244ADGVRE4ACTIVE-40 to 850.97 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVTH16244ADGVRG4ACTIVE-40 to 850.97 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
74LVTH16244ADLRG4ACTIVE-40 to 850.88 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH16244ADGGRACTIVE-40 to 850.88 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH16244ADGVRACTIVE-40 to 850.97 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH16244ADLACTIVE-40 to 850.97 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH16244ADLG4ACTIVE-40 to 850.97 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH16244ADLRACTIVE-40 to 850.88 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH16244AGQLRNRND-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74LVTH16244AGRDRACTIVE-40 to 851.98 | 1kuBGA MICROSTAR JUNIOR (GRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH16244AZQLRACTIVE-40 to 851.32 | 1kuBGA MICROSTAR JUNIOR (ZQL) | 56 View 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH16244AZRDRACTIVE-40 to 851.32 | 1kuBGA MICROSTAR JUNIOR (ZRD) | 54  1000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:47 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks74LVTH16244ADGGRE4
None Reported
View Distributors
TI Lead Time*: 20 Weeks74LVTH16244ADGGRG4
None Reported
View Distributors
TI Lead Time*: 12 Weeks74LVTH16244ADGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 Weeks74LVTH16244ADGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 Weeks74LVTH16244ADLRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH16244ADGGR
AmericasRochester Electronics >1k
AsiaFarnell Asia 41
WPI 900
EuropeFarnell 41
TI Lead Time*: 12 WeeksSN74LVTH16244ADGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 338
TI Lead Time*: 15 WeeksSN74LVTH16244ADL
AmericasArrow 635
Newark 123
Rochester Electronics >1k
AsiaFarnell Asia 807
EuropeArrow Southern Europe 575
Avnet-SILICA 232
EBV Elektronik >1k
Farnell 807
Spoerle 400
TI Lead Time*: 15 WeeksSN74LVTH16244ADLG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74LVTH16244ADLR
AmericasRochester Electronics >1k
WorldwideMouser Electronics 44
TI Lead Time*: 8 WeeksSN74LVTH16244AGQLR
AmericasRochester Electronics 1k
WorldwideDigiKey 12
TI Lead Time*: 8 WeeksSN74LVTH16244AGRDR
AmericasRochester Electronics 1k
WorldwideDigiKey 940
TI Lead Time*: 8 WeeksSN74LVTH16244AZQLR
None Reported
View Distributors
TI Lead Time*: 8 WeeksSN74LVTH16244AZRDR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVTH16244ADGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVTH16244ADGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVTH16244ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVTH16244ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
74LVTH16244ADLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244ADL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244ADLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244ADLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH16244AGQLR  TBD SNPB Level-1-240C-UNLIMViewView
SN74LVTH16244AGRDR  TBD SNPB Level-1-240C-UNLIMViewView
SN74LVTH16244AZQLR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
SN74LVTH16244AZRDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVTH16244A Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVTH244A 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
XIO2000A x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
SN74LVTH16245A 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
CDCVF310 High Performance 1:10 Clock Buffer for General Purpose Applications NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS2375 IEEE 802.3af PoE Powered Device Controllers POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TL780-12 3 Pin 1.5A Fixed 12V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74CB3T3245 8-Bit FET 2.5-V/3.3-V Low-Voltage Bus Switch With 5-V Tolerant Level Shifter VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
TPS2410 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
SN65HVD485E Half-Duplex RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
DAC8564 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here