|
|
|
|
Other qualified versions of SN74LVTH16245A
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Widebus is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe 'LVTH16245A devices are 16-bit (dual-octal) noninverting 3-state transceivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. The devices are designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ. Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended. When VCC is between 0 and 1.5 V, the devices are in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| 74LVTH16245ADGGRE4 | ACTIVE | -40 to 85 | 0.88 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVTH16245ADGGRG4 | ACTIVE | -40 to 85 | 0.88 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVTH16245ADGVRE4 | ACTIVE | -40 to 85 | 0.97 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVTH16245ADGVRG4 | ACTIVE | -40 to 85 | 0.97 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| 74LVTH16245ADLG4 | ACTIVE | -40 to 85 | 0.97 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| 74LVTH16245ADLRG4 | ACTIVE | -40 to 85 | 0.88 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVTH16245ADGGR | ACTIVE | -40 to 85 | 0.88 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVTH16245ADGVR | ACTIVE | -40 to 85 | 0.97 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVTH16245ADL | ACTIVE | -40 to 85 | 0.97 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | |
| SN74LVTH16245ADLR | ACTIVE | -40 to 85 | 0.88 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVTH16245AGQLR | NRND | -40 to 85 | 1.54 | 1ku | BGA MICROSTAR JUNIOR (GQL) | 56 | View | 1000 | LARGE T&R | Not Available | |
| SN74LVTH16245AGRDR | ACTIVE | -40 to 85 | 1.98 | 1ku | BGA MICROSTAR JUNIOR (GRD) | 54 | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN74LVTH16245AZQLR | ACTIVE | -40 to 85 | 1.32 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74LVTH16245AZRDR | ACTIVE | -40 to 85 | 1.32 | 1ku | BGA MICROSTAR JUNIOR (ZRD) | 54 | 1000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:52 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks74LVTH16245ADGGRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 Weeks74LVTH16245ADGGRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74LVTH16245ADGVRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 Weeks74LVTH16245ADGVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 Weeks74LVTH16245ADLG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 Weeks74LVTH16245ADLRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN74LVTH16245ADGGR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | 84 | ||
| TI Lead Time*: 12 WeeksSN74LVTH16245ADGVR | |||
| Worldwide | Mouser Electronics | 2 | |
| TI Lead Time*: 16 WeeksSN74LVTH16245ADL | |||
| Americas | Arrow | 736 | |
| Newark | 220 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 629 | |
| Europe | Farnell | 629 | |
| Worldwide | DigiKey | 857 | |
| TI Lead Time*: 15 WeeksSN74LVTH16245ADLR | |||
| Americas | Rochester Electronics | 1 | |
| Europe | Avnet-SILICA | 150 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksSN74LVTH16245AGQLR | |||
| Americas | Rochester Electronics | 1k | |
| Europe | Abacus Polar | 1k | |
| Worldwide | DigiKey | 582 | |
| TI Lead Time*: 8 WeeksSN74LVTH16245AGRDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 523 | |
| TI Lead Time*: 8 WeeksSN74LVTH16245AZQLR | |||
| Worldwide | DigiKey | 626 | |
| TI Lead Time*: 8 WeeksSN74LVTH16245AZRDR | |||
| Worldwide | DigiKey | 160 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 74LVTH16245ADGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVTH16245ADGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVTH16245ADGVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVTH16245ADGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVTH16245ADLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| 74LVTH16245ADLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245ADGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245ADGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245ADL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245ADLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245AGQLR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74LVTH16245AGRDR | TBD | SNPB | Level-1-240C-UNLIM | View | View |
| SN74LVTH16245AZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| SN74LVTH16245AZRDR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74LVTH16245A 
View Application Notes for Standard Transceivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCF8575 | Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TXS0102 | 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| ULN2803A | Darlington Transistor Array | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number