SN74LVTH182646A Status: ACTIVE

3.3-V ABT Scan Test Devices With 18-Bit Transceivers And Registers


      
         
Alert me about changes<br/>to this product

 SN74LVTH182646A
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.7 to 3.6  
Input LevelTTL/CMOS  
LogicTrue  
No. of Outputs18  
Output Drive(mA)-32/64  
tpd max(ns)7.0  
Output LevelLVTTL  
Static Current18.5  
RatingCatalog  
Technology FamilyLVT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVT18512: 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers
  • SN74LVTH182502A: 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers
  • SN74ABT8996: 10-Bit Addressable Scan Ports Multidrop-Addressable IEEE STD 1194.1 (JTAG) TAP Transceivers

Product Information

Features

  • Members of the Texas Instruments SCOPETM Family of Testability Products
  • Members of the Texas Instruments WidebusTM Family
  • State-of-the-Art 3.3-V ABT Design Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation Down to 2.7 V
  • Include D-Type Flip-Flops and Control Circuitry to Provide Multiplexed Transmission of Stored and Real-Time Data
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • B-Port Outputs of 'LVTH182646A Devices Have Equivalent 25- Series Resistors, So No External Resistors Are Required
  • Compatible With IEEE Std 1149.1-1990 (JTAG) Test Access Port and Boundary-Scan Architecture
  • SCOPE Instruction Set
    • IEEE Std 1149.1-1990 Required Instructions and Optional CLAMP and HIGHZ
    • Parallel-Signature Analysis at Inputs
    • Pseudo-Random Pattern Generation From Outputs
    • Sample Inputs/Toggle Outputs
    • Binary Count From Outputs
    • Device Identification
    • Even-Parity Opcodes
  • Packaged in 64-Pin Plastic Thin Quad Flat (PM) Packages Using 0.5-mm Center-to-Center Spacings and 68-Pin Ceramic Quad Flat (HV) Packages Using 25-mil Center-to-Center Spacings

    SCOPE and Widebus are trademarks of Texas Instruments Incorporated.

Description

The 'LVTH18646A and 'LVTH182646A scan test devices with 18-bit bus transceivers and registers are members of the Texas Instruments (TI) SCOPE testability integrated-circuit family. This family of devices supports IEEE Std 1149.1-1990 boundary scan to facilitate testing of complex circuit board assemblies. Scan access to the test circuitry is accomplished via the 4-wire test access port (TAP) interface.

Additionally, these devices are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

In the normal mode, these devices are 18-bit bus transceivers and registers that allow for multiplexed transmission of data directly from the input bus or from the internal registers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
74LVTH182646APMG4ACTIVE-40 to 8518.04 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples
SN74LVTH182646APMACTIVE-40 to 8518.04 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:55 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 Weeks74LVTH182646APMG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksSN74LVTH182646APM
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
74LVTH182646APMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN74LVTH182646APM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVTH182646A Help

Datasheet

Application Notes

View Application Notes for Boundary Scan (JTAG) Bus Devices

User Guides

Selection Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Boundary-Scan Logic ModelsBSDLTexas InstrumentsSimulators
Scan EducatorSCAN_EDUCATORTexas InstrumentsSimulators

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVT18512 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers BOUNDARY SCAN (JTAG) LOGIC-BOUNDARY SCAN (JTAG) BUS DEVICES TI customers also evaluated this product.
SN74LVTH182502A 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers BOUNDARY SCAN (JTAG) LOGIC-BOUNDARY SCAN (JTAG) BUS DEVICES TI customers also evaluated this product.
SN74ABT8996 10-Bit Addressable Scan Ports Multidrop-Addressable IEEE STD 1194.1 (JTAG) TAP Transceivers BOUNDARY SCAN (JTAG) LOGIC-BOUNDARY SCAN (JTAG) SUPPORT DEVICES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here