SN74LVTH245A Status: ACTIVE

3.3-V ABT Octal Bus Transceivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVTH245A SN74LVTH245A
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  
Vcc range(V)2.7 to 3.6  2.7 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  
Output Drive(mA)-24/48  -32/64  
No. of Outputs8  8  
No. of Bits8   
LogicTrue  True  
Static Current5  6.1  
tpd max(ns)4.2  3.5  
RatingMilitary  Catalog  
Technology FamilyLVT  LVT  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74LVTH245A

Version Part Number Definition
Enhanced Product SN74LVTH245A-EP Supports Defense, Aerospace and Medical Applications
Military SN54LVTH245A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVT245B: 3.3-V ABT Octal Bus Transceivers With 3-State Outputs
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TLV5638: 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption

Product Information

Features

  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Support Unregulated Battery Operation Down to 2.7 V
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Description

These octal bus transceivers are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

These devices are designed for asynchronous communication between data buses. They transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the devices so the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVTH245ADBLEOBSOLETE-40 to 85 SSOP (DB) | 20 View   Download CAD Format for this FootprintNot Available
SN74LVTH245ADBRACTIVE-40 to 850.44 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245ADBRG4ACTIVE-40 to 850.44 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245ADWACTIVE-40 to 850.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245ADWE4ACTIVE-40 to 850.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245ADWG4ACTIVE-40 to 850.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245ADWRACTIVE-40 to 850.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245ADWRE4ACTIVE-40 to 850.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245ADWRG4ACTIVE-40 to 850.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245AGQNRNRND-40 to 850.99 | 1kuBGA MICROSTAR JUNIOR (GQN) | 20  1000 | LARGE T&R Download CAD Format for this FootprintNot Available
SN74LVTH245ANSRACTIVE-40 to 850.44 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH245ANSRE4ACTIVE-40 to 850.44 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH245ANSRG4ACTIVE-40 to 850.44 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH245APWACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245APWE4ACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245APWG4ACTIVE-40 to 850.48 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH245APWLEOBSOLETE-40 to 85 TSSOP (PW) | 20 View   Download CAD Format for this FootprintNot Available
SN74LVTH245APWRACTIVE-40 to 850.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245APWRE4ACTIVE-40 to 850.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245APWRG4ACTIVE-40 to 850.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH245ARGYRACTIVE-40 to 850.51 | 1kuQFN (RGY) | 20  1000 | LARGE T&R 
SN74LVTH245ARGYRG4ACTIVE-40 to 850.51 | 1kuQFN (RGY) | 20  1000 | LARGE T&R 
SN74LVTH245AZQNRACTIVE-40 to 850.66 | 1kuBGA MICROSTAR JUNIOR (ZQN) | 20  1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74LVTH245ADBR
AmericasRochester Electronics >1k
AsiaFarnell Asia 81
EuropeFarnell 81
TI Lead Time*: 15 WeeksSN74LVTH245ADBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH245ADW
AmericasArrow >1k
Avnet >1k
Newark 118
Rochester Electronics 75
AsiaFarnell Asia 71
WPI 275
EuropeArrow Northern Europe >1k
Arrow Southern Europe 150
EBV Elektronik 50
Farnell 71
WorldwideDigiKey 510
Mouser Electronics 222
TI Lead Time*: 20 WeeksSN74LVTH245ADWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH245ADWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH245ADWR
AsiaWintech 918
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH245ADWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH245ADWRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74LVTH245AGQNR
AmericasRochester Electronics >1k
WorldwideDigiKey 936
TI Lead Time*: 15 WeeksSN74LVTH245ANSR
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksSN74LVTH245ANSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74LVTH245ANSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH245APW
AmericasRochester Electronics >1k
AsiaFarnell Asia 675
EuropeFarnell 665
TI Lead Time*: 20 WeeksSN74LVTH245APWE4
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksSN74LVTH245APWG4
EuropeEBV Elektronik 140
TI Lead Time*: 20 WeeksSN74LVTH245APWR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
TI Lead Time*: 20 WeeksSN74LVTH245APWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH245APWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVTH245ARGYR
WorldwideDigiKey 17
TI Lead Time*: 18 WeeksSN74LVTH245ARGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksSN74LVTH245AZQNR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVTH245ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245AGQNR  TBD SNPB Level-1-240C-UNLIMViewView
SN74LVTH245ANSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ANSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ANSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH245ARGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74LVTH245ARGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN74LVTH245AZQNR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVTH245A Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVT245B 3.3-V ABT Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM2901 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS3A4751 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
CD74HC4051 High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here