SN74LVTH541 Status: ACTIVE

3.3-V ABT Octal Buffers/Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74LVTH541
Voltage Nodes(V)3.3, 2.7  
Vcc range(V)2.7 to 3.6  
LogicTrue  
Input LevelTTL/CMOS  
Output LevelLVTTL  
Output Drive(mA)-32/64  
No. of Outputs8  
tpd max(ns)3.5  
Static Current5  
RatingCatalog  
Technology FamilyLVT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC541A: Octal Buffer/Driver With 3-State Outputs
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • SN74AHC157: Quadruple 2-Line To 1-Line Data Selectors / Multiplexers
  • SN74ALVC245: Octal Bus Transceiver With 3-State Outputs

Product Information

Features

  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Support Unregulated Battery Operation Down to 2.7 V
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Description

These octal buffers/drivers are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The ’LVTH541 devices are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package that facilitate printed circuit board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1\ or OE2\) input is high, all outputs are in the high-impedance state.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74LVTH541DBLEOBSOLETE-40 to 85 SSOP (DB) | 20 View   Download CAD Format for this FootprintNot Available
SN74LVTH541DBRACTIVE-40 to 851.03 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DBRE4ACTIVE-40 to 851.03 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DBRG4ACTIVE-40 to 851.03 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DWACTIVE-40 to 851.14 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DWE4ACTIVE-40 to 851.14 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DWG4ACTIVE-40 to 851.14 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541DWRACTIVE-40 to 851.03 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541DWRE4ACTIVE-40 to 851.03 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541DWRG4ACTIVE-40 to 851.03 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541NSRACTIVE-40 to 851.03 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541NSRE4ACTIVE-40 to 851.03 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541NSRG4ACTIVE-40 to 851.03 | 1kuSO (NS) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN74LVTH541PWACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH541PWE4ACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH541PWG4ACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74LVTH541PWLEOBSOLETE-40 to 85 TSSOP (PW) | 20 View   Download CAD Format for this FootprintNot Available
SN74LVTH541PWRACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541PWRE4ACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74LVTH541PWRG4ACTIVE-40 to 851.03 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74LVTH541DBR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 500
TI Lead Time*: 15 WeeksSN74LVTH541DBRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVTH541DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH541DW
AmericasAvnet 606
Rochester Electronics >1k
AsiaFarnell Asia 195
EuropeAvnet-SILICA 75
EBV Elektronik >1k
Farnell 145
Spoerle 75
WorldwideDigiKey 549
Mouser Electronics 60
TI Lead Time*: 20 WeeksSN74LVTH541DWE4
AmericasRochester Electronics 350
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN74LVTH541DWG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVTH541DWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVTH541DWRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVTH541DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74LVTH541NSR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksSN74LVTH541NSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN74LVTH541NSRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVTH541PW
AmericasRochester Electronics >1k
TI Lead Time*: 18 WeeksSN74LVTH541PWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN74LVTH541PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH541PWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH541PWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74LVTH541PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74LVTH541DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74LVTH541PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74LVTH541 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVC541A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74AHC157 Quadruple 2-Line To 1-Line Data Selectors / Multiplexers DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN74ALVC245 Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74AHC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
LM324A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
SN74LVC3GU04 Triple Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LV08A Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN74LVC2G241 Dual Buffer/Driver With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
CD74HC4053 High Speed CMOS Triple 2-Channel Analog Multiplexers/Demultiplexers SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here