TMS320C6743 Status: ACTIVE

Fixed/Floating-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6747 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TMS320C6745 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP-L137 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320C6743-200TMS320C6743-300
CPU1 C674x  1 C674x  
Peak MMACS1600  2400  
Frequency(MHz)200  300  
On-Chip L1/SRAM64 KB  64 KB  
On-Chip L2/SRAM128 KB  128 KB  
ROM1024 KB  1024 KB  
EMIF1 8-Bit EMIFA,16-Bit EMIFB  1 8-Bit EMIFA,16-Bit EMIFB  
External Memory Type SupportedAsync SRAM,SDRAM,NAND Flash,NOR  Async SRAM,SDRAM,NAND Flash,NOR  
DMA32-Ch EDMA  32-Ch EDMA  
EMAC10/100  10/100  
MMC/SD1  1  
I2C2  2  
SPI1  1  
UART2  2  
PWM3  3  
eCAP3  3  
McASP2  2  
Timers1 64-Bit GP,1 64-Bit GP/WD  1 64-Bit GP,1 64-Bit GP/WD  
Core Supply (Volts)1.2 V  1.2 V  
IO Supply (Volts)3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 70,-40 to 105  0 to 70,-40 to 105  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Applications
    • Industrial Control
    • Networking
    • High-Speed Encoding
    • Professional Audio
  • Software Support
    • TI DSP/BIOS™
    • Chip Support Library and DSP Library
  • C674x Instruction Set Features
    • Superset of the C67x+™ and C64x+™ ISAs
    • 2400/1800 C674x MIPS/MFLOPS
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two Level Cache Memory Architecture
    • 32K-Byte L1P Program RAM/Cache
    • 32K-Byte L1D Data RAM/Cache
    • 128K-Byte L2 Unified Mapped RAM/Cache

View All Features in Datasheet

Description

The C6743 is a Low-power digital signal processor based on C674x DSP core. It provides significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The C6743 enables OEMs and ODMs to quickly bring to market devices featuring high processing performance.

The C6743 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32KB direct mapped cache and the Level 1 data cache (L1D) is a 32KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 128KB memory space that is shared between program and data space. L2 also has a 1024KB ROM. L2 memory can be configured as mapped memory, cache, or combinations of the two.

The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC) with a Management Data Input/Output (MDIO) module; two inter-integrated circuit (I2C) Bus interfaces; 2 multichannel audio serial port (McASP) with 14/9 serializers and FIFO buffers; 2 64-bit general-purpose timers each configurable (one configurable as watchdog); up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 2 UART interfaces (one with RTS and CTS); 3 enhanced high-resolution pulse width modulator (eHRPWM) peripherals; 3 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; 2 32-bit enhanced quadrature pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMX320C6743AZKB2ACTIVE9.40 | 1kuBGA (ZKB) | 256 90Purchase Samples
TMX320C6743AZKB3ACTIVE10.55 | 1kuBGA (ZKB) | 256 90Purchase Samples
TMX320C6743PTP2ACTIVE9.40 | 1kuHLQFP (PTP) | 176  Purchase Samples
TMX320C6743PTP3ACTIVE10.55 | 1kuHLQFP (PTP) | 176  Purchase Samples
TMX320C6743ZKB2ACTIVE9.40 | 1kuBGA (ZKB) | 256  Purchase Samples
TMX320C6743ZKB3ACTIVE10.55 | 1kuBGA (ZKB) | 256  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMX320C6743AZKB2  TBD Call TI Call TIViewView
TMX320C6743AZKB3  TBD Call TI Call TIViewView
TMX320C6743PTP2      View
TMX320C6743PTP3      View
TMX320C6743ZKB2      View
TMX320C6743ZKB3      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6743 Help

Datasheet

Application Notes

View Application Notes for TMS320C674x Low Power DSPs

User Guides

View User Guides for TMS320C674x Low Power DSPs

White Papers

View White Papers for TMS320C674x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Software Development Kit (SDK) for OMAP-L1x and TMS320C674x DevicesSDK-OMAPLXC674XTexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320C674x DSP LibrarySPRC900 Texas Instruments Signal Processing Libraries 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 
Network Developers Kit (NDK) with TCP/IP StackNDKTCPIP Texas Instruments Drivers / IO / Control Software 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDMTMDXDAISXDM Texas Instruments Algorithms / Codecs 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 

Simulation Models

View Simulation Models for TMS320C674x Low Power DSPs

Part # Name Product Family Comments
TMS320C6747   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320C6745   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OMAP-L137   Low-Power Applications Processor   OMAP™ Applications Processors - OMAP-Lx Processors   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320C6747   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS      
TMS320C6745   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS      
Customers Who Evaluated This Product Also Evaluated...
TMS320C6747 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
TMS320C6745 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320C6713B Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320C6720 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
TMS320C6726B Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320C6722B Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C6727B Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here