TMS320F28386D

ACTIVE

Product details

CPU 2x C28x, 2x CLA Frequency (MHz) 200 Flash memory (kByte) 1536 RAM (kByte) 338 ADC resolution (Bps) 12, 16 Total processing (MIPS) 925 Features CAN FD, Configurable logic block, Connectivity manager, Ethernet, FPU64 UART 4 CAN (#) 3 Sigma-delta filter 8 PWM (Ch) 32 TI functional safety category Functional Safety-Compliant Number of ADC channels 12, 16 Direct memory access (Ch) 12 SPI 8 QEP 32 USB Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN FD, Ethernet, FSI, I2C, McBSP, PMBUS, SCI, SPI, USB
CPU 2x C28x, 2x CLA Frequency (MHz) 200 Flash memory (kByte) 1536 RAM (kByte) 338 ADC resolution (Bps) 12, 16 Total processing (MIPS) 925 Features CAN FD, Configurable logic block, Connectivity manager, Ethernet, FPU64 UART 4 CAN (#) 3 Sigma-delta filter 8 PWM (Ch) 32 TI functional safety category Functional Safety-Compliant Number of ADC channels 12, 16 Direct memory access (Ch) 12 SPI 8 QEP 32 USB Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN FD, Ethernet, FSI, I2C, McBSP, PMBUS, SCI, SPI, USB
HLQFP (PTP) 176 676 mm² 26 x 26 NFBGA (ZWT) 337 256 mm² 16 x 16
  • Dual-core C28x architecture
    • Two TMS320C28x 32-bit CPUs
      • 200 MHz
      • IEEE 754 double-precision (64-bit) Floating-Point Unit (FPU)
      • Trigonometric Math Unit (TMU)
      • CRC engine and instructions (VCRC)
      • Fast Integer Division (FINTDIV)
    • 512KB (256KW) of flash on each CPU (ECC-protected)
    • 44KB (22KW) of local RAM on each CPU
    • 128KB (64KW) of global RAM shared between the two CPUs (parity-protected)
  • Two Control Law Accelerators (CLAs)
    • 200 MHz
    • IEEE 754 single-precision floating-point
    • Executes code independently of C28x CPU
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Two 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Low-power mode (LPM) support
    • Dual-zone security for third-party development
    • Unique Identification (UID) number
    • Embedded Real-time Analysis and Diagnostic (ERAD)
    • Background CRC (BGCRC)
  • Connectivity Manager (CM)
    • Arm Cortex-M4 processor
    • 125 MHz
    • 512KB of flash (ECC-protected)
    • 96KB of RAM (ECC-protected or parity-protected)
    • Advanced Encryption Standard (AES) accelerator
    • Generic CRC (GCRC)
    • 32-channel Micro Direct Memory Access (µDMA) controller
    • Universal Asynchronous Receiver/Transmitter (CM-UART)
    • Inter-integrated Circuit (CM-I2C)
    • Synchronous Serial Interface (SSI)
    • 10/100 Ethernet 1588 MII/RMII
  • C28x communications peripherals
    • Fast Serial Interface (FSI) with two transmitters and eight receivers
    • Four high-speed (up to 50-MHz) SPI ports (pin-bootable)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
    • Power-Management Bus (PMBus) interface
    • Two Multichannel Buffered Serial Ports (McBSPs)
  • CM-C28x shared communications peripherals
    • EtherCAT Slave Controller (ESC)
    • USB 2.0 (MAC + PHY)
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • MCAN (CAN FD)
  • Analog subsystem
    • Four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1 MSPS each
        • 12 differential or 24 single-ended inputs
      • 12-bit mode
        • 3.5 MSPS each
        • 24 single-ended inputs
      • Single sample-and-hold (S/H) on each ADC
      • Hardware post-processing of conversions
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Control peripherals
    • 32 Pulse Width Modulator (PWM) channels
      • High resolution on both A and B channels of 8 PWM modules (16 channels)
      • Dead-band support (on both standard and high resolution)
    • Seven Enhanced Capture (eCAP) modules
      • High-resolution Capture (HRCAP) available on two of the seven eCAP modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 independent filters per channel
  • Configurable Logic Block (CLB)
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Clock and system control
    • Two internal zero-pin 10-MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • Hardware Built-in Self Test (HWBIST)
  • 1.2-V core, 3.3-V I/O design
  • Functional Safety-Compliant
  • Safety-related certification
  • Package options:
    • Lead-free, green packaging
    • 337-ball New Fine Pitch Ball Grid Array (nFBGA) [ZWT suffix]
    • 176-pin PowerPAD™ Thermally Enhanced Low-profile Quad Flatpack (HLQFP) [PTP suffix]
  • Temperature options:
    • S: –40°C to 125°C junction
    • Q: –40°C to 125°C ambient (AEC Q100 qualification for automotive applications)
  • Dual-core C28x architecture
    • Two TMS320C28x 32-bit CPUs
      • 200 MHz
      • IEEE 754 double-precision (64-bit) Floating-Point Unit (FPU)
      • Trigonometric Math Unit (TMU)
      • CRC engine and instructions (VCRC)
      • Fast Integer Division (FINTDIV)
    • 512KB (256KW) of flash on each CPU (ECC-protected)
    • 44KB (22KW) of local RAM on each CPU
    • 128KB (64KW) of global RAM shared between the two CPUs (parity-protected)
  • Two Control Law Accelerators (CLAs)
    • 200 MHz
    • IEEE 754 single-precision floating-point
    • Executes code independently of C28x CPU
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Two 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Low-power mode (LPM) support
    • Dual-zone security for third-party development
    • Unique Identification (UID) number
    • Embedded Real-time Analysis and Diagnostic (ERAD)
    • Background CRC (BGCRC)
  • Connectivity Manager (CM)
    • Arm Cortex-M4 processor
    • 125 MHz
    • 512KB of flash (ECC-protected)
    • 96KB of RAM (ECC-protected or parity-protected)
    • Advanced Encryption Standard (AES) accelerator
    • Generic CRC (GCRC)
    • 32-channel Micro Direct Memory Access (µDMA) controller
    • Universal Asynchronous Receiver/Transmitter (CM-UART)
    • Inter-integrated Circuit (CM-I2C)
    • Synchronous Serial Interface (SSI)
    • 10/100 Ethernet 1588 MII/RMII
  • C28x communications peripherals
    • Fast Serial Interface (FSI) with two transmitters and eight receivers
    • Four high-speed (up to 50-MHz) SPI ports (pin-bootable)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
    • Power-Management Bus (PMBus) interface
    • Two Multichannel Buffered Serial Ports (McBSPs)
  • CM-C28x shared communications peripherals
    • EtherCAT Slave Controller (ESC)
    • USB 2.0 (MAC + PHY)
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • MCAN (CAN FD)
  • Analog subsystem
    • Four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1 MSPS each
        • 12 differential or 24 single-ended inputs
      • 12-bit mode
        • 3.5 MSPS each
        • 24 single-ended inputs
      • Single sample-and-hold (S/H) on each ADC
      • Hardware post-processing of conversions
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Control peripherals
    • 32 Pulse Width Modulator (PWM) channels
      • High resolution on both A and B channels of 8 PWM modules (16 channels)
      • Dead-band support (on both standard and high resolution)
    • Seven Enhanced Capture (eCAP) modules
      • High-resolution Capture (HRCAP) available on two of the seven eCAP modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 independent filters per channel
  • Configurable Logic Block (CLB)
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Clock and system control
    • Two internal zero-pin 10-MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • Hardware Built-in Self Test (HWBIST)
  • 1.2-V core, 3.3-V I/O design
  • Functional Safety-Compliant
  • Safety-related certification
  • Package options:
    • Lead-free, green packaging
    • 337-ball New Fine Pitch Ball Grid Array (nFBGA) [ZWT suffix]
    • 176-pin PowerPAD™ Thermally Enhanced Low-profile Quad Flatpack (HLQFP) [PTP suffix]
  • Temperature options:
    • S: –40°C to 125°C junction
    • Q: –40°C to 125°C ambient (AEC Q100 qualification for automotive applications)

The TMS320F2838x (F2838x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 200 MHz of signal-processing performance in each core for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems. Extended instruction sets enable IEEE double-precision 64-bit floating-point math. Finally, the Control Law Accelerator (CLA) enables an additional 200 MHz per core of independent processing ability.

This device also contains an independent Connectivity Manager (CM), based on the ARM Cortex-M4 processor, that runs at 125 MHz. With its own dedicated flash and SRAM, the CM allows fully independent control of the interfaces coming in and out of the F2838x, allowing maximum bandwidth for the C28x DSPs to focus on real-time control.

High-performance analog blocks are tightly integrated with the processing and control units to provide optimal real-time signal chain performance. Thirty-two frequency-independent PWMs enable control of multiple power stages, from a 3-phase inverter to advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

For the first time on a C2000 real-time MCU, there is an EtherCAT Slave Controller, along with other industry-standard protocols like CAN FD and USB 2.0. The Fast Serial Interface (FSI) enables up to 200 Mbps of robust communications across an isolation boundary.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28388D evaluation board and download C2000Ware.

The TMS320F2838x (F2838x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 200 MHz of signal-processing performance in each core for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems. Extended instruction sets enable IEEE double-precision 64-bit floating-point math. Finally, the Control Law Accelerator (CLA) enables an additional 200 MHz per core of independent processing ability.

This device also contains an independent Connectivity Manager (CM), based on the ARM Cortex-M4 processor, that runs at 125 MHz. With its own dedicated flash and SRAM, the CM allows fully independent control of the interfaces coming in and out of the F2838x, allowing maximum bandwidth for the C28x DSPs to focus on real-time control.

High-performance analog blocks are tightly integrated with the processing and control units to provide optimal real-time signal chain performance. Thirty-two frequency-independent PWMs enable control of multiple power stages, from a 3-phase inverter to advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

For the first time on a C2000 real-time MCU, there is an EtherCAT Slave Controller, along with other industry-standard protocols like CAN FD and USB 2.0. The Fast Serial Interface (FSI) enables up to 200 Mbps of robust communications across an isolation boundary.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28388D evaluation board and download C2000Ware.

Download View video with transcript Video
Information

More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 65
Type Title Date
* Data sheet TMS320F2838x Real-Time Microcontrollers With Connectivity Manager datasheet (Rev. E) PDF | HTML 28 Jun 2023
* Errata TMS320F2838x Real-Time MCUs Silicon Errata (Rev. F) PDF | HTML 21 Feb 2024
* User guide TMS320F2838x Real-Time Microcontrollers With Connectivity Manager TRM (Rev. E) 05 Feb 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Power Supply and Monitoring Solution for C2000 MCU Automotive Applications PDF | HTML 17 Apr 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
Product overview C2000™ Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. D) PDF | HTML 12 Dec 2023
Cybersecurity advisory C2000 DCSM ROM Gadget/ROP Vulnerability PDF | HTML 13 Nov 2023
Product overview Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. D) 08 Nov 2023
Product overview Implementing IEC 60730 / UL 1998 Compliance for C2000 Real-Time Microcontrollers PDF | HTML 12 Oct 2023
User guide Migration Between TMS320F2838x and TMS320F28P65x PDF | HTML 31 Jul 2023
Application note CRC Engines in C2000 Devices (Rev. A) PDF | HTML 01 May 2023
Application note ADC Input Circuit Evaluation for C2000 MCUs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 24 Mar 2023
Application note ADC Input Circuit Evaluation for C2000 Real-Time MCUs (using PSPICE-FOR-TI) PDF | HTML 24 Mar 2023
Application note Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) PDF | HTML 24 Mar 2023
Application note Charge-Sharing Driving Circuits for C2000 ADCs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 24 Mar 2023
Application note Methods for Mitigating ADC Memory Cross-Talk (Rev. A) PDF | HTML 24 Mar 2023
Application note C2000 ePWM Developer’s Guide (Rev. A) PDF | HTML 24 Feb 2023
Application note How to Implement Custom Serial Interfaces Using Configurable Logic Block (CLB) PDF | HTML 03 Feb 2023
Application note C2000 SysConfig Linker Command Tool PDF | HTML 26 Jan 2023
Application note Using the Fast Serial Interface (FSI) With Multiple Devices in an Application (Rev. E) PDF | HTML 25 Jan 2023
Certificate TMS320F2838x TUV-SUD Safety Certificate 11 Jan 2023
Functional safety information Functional Safety Manual for TMS320F2838x Real-Time Microcontrollers PDF | HTML 15 Dec 2022
Application note Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML 17 Nov 2022
User guide Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) (Rev. C) PDF | HTML 29 Jun 2022
Application note Implement three-phase interleaved LLC on C2000 Type-4 PWM PDF | HTML 30 Mar 2022
Application note The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F) PDF | HTML 03 Mar 2022
Application note Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A) PDF | HTML 15 Dec 2021
Application note Achieve Delayed Protection for Three-Level Inverter With Type 4 EPWM PDF | HTML 29 Oct 2021
Application note C2000 SysConfig PDF | HTML 20 Oct 2021
Application note Getting Started with the MCAN (CAN FD) Module PDF | HTML 20 Oct 2021
Application note Achieve Delayed Protection for Three-Level Inverter With CLB PDF | HTML 28 Jun 2021
Application note Programming Examples for the DCAN Module (Rev. A) PDF | HTML 20 May 2021
Application note Leverage New Type ePWM Features for Multiple Phase Control PDF | HTML 11 May 2021
Application note C2000™ DCSM Security Tool (Rev. A) PDF | HTML 10 May 2021
White paper TI GaN FET와 C2000™ 실시간 MCU를 결합하여 전력 밀도가 높고 효율적인 전원 시스템 달성 18 Mar 2021
White paper 結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統 18 Mar 2021
Application note CRM/ZVS PFC Implementation Based on C2000 Type-4 PWM Module PDF | HTML 18 Feb 2021
White paper Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs 05 Jan 2021
More literature Maximize density, power, and reliability with TI GaN and C2000™ real-time MCUs 15 Dec 2020
Application note C2000™ Unique Device Number (Rev. B) PDF | HTML 17 Sep 2020
Application note Secure BOOT On C2000 Device 21 Jul 2020
Application note How to Migrate Custom Logic From an FPGA/CPLD to C2000 Microcontrollers (Rev. A) 15 Jun 2020
User guide TMS320F28388D controlCARD Information Guide (Rev. B) PDF | HTML 28 May 2020
Application note Enhancing Device Security by Using JTAGLOCK Feature PDF | HTML 27 May 2020
Application note EtherCAT Based Connected Servo Drive using Fast Current Loop on PMSM (Rev. B) PDF | HTML 19 Feb 2020
White paper Distributed Power Control Architecture w/ C2000 MCUs Over Fast Serial Interface PDF | HTML 14 Feb 2020
Technical article Customizing on-chip peripherals defies conventional logic PDF | HTML 13 Jan 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML 19 Dec 2019
Application note Migration Between TMS320F2837x and TMS320F2838x PDF | HTML 05 Dec 2019
User guide TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) 29 Oct 2019
Application note Leveraging High Resolution Capture (HRCAP) for Single Wire Data Transfer PDF | HTML 28 Aug 2019
Application note Development Tool Versions for C2000 Support 19 Jul 2019
Technical article Real-time controllers get new connectivity capabilities PDF | HTML 19 Jun 2019
Application note Fast Integer Division – A Differentiated Offering From C2000 Product Family PDF | HTML 14 Jun 2019
More literature Texas Instruments C2000™ TMS320F28388D Real-Time Controller Series 15 May 2019
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 07 May 2019
Application note Embedded Real-Time Analysis and Response for Control Applications PDF | HTML 29 Mar 2019
Application note Designing With The C2000 Configurable Logic Block 05 Feb 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) 13 Dec 2018
Application note Fast Serial Interface (FSI) Skew Compensation 08 Nov 2018
White paper Maximizing power for Level 3 EV charging stations 12 Jun 2018
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) 10 Apr 2015
Application note Calculating FIT for a Mission Profile 24 Mar 2015
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. S) PDF | HTML 30 Aug 2001

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos