|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The test-access port is compatible with the IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port and Boundary Scan Architecture. Boundary scan is not supported on this device. Description
The TMS470R1A256(2) devices aremembers of the Texas Instruments TMS470R1x family of general-purpose 16/32-bit reduced instruction set computer (RISC) microcontrollers. The A256 microcontroller offers high performance utilizing the high-speed ARM7TDMI 16/32-bit RISC central processing unit (CPU), resulting in a high instruction throughput while maintaining greater code efficiency. The ARM7TDMI 16/32-bit RISC CPU views memory as a linear collection of bytes numbered upwards from 0. The TMS470R1A256 utilizes the big-endian format where the most significant byte of a word is stored at the lowest numbered byte and the least significant byte at the highest numbered byte. High-end embedded control applications demand more performance from their controllers while maintaining low costs. The A256 RISC core architecture offers solutions to these performance and cost demands while maintaining low power consumption. The A256 device contains the following:
The functions performed by the 470+ system module (SYS) include:
This data sheet includes device-specific information such as memory and peripheral select assignment, interrupt priority, and a device memory map. For a more detailed functional description of the SYS module, see the TMS470R1x System Module Reference Guide (literature number SPNU189). The A256 memory includes general-purpose SRAM supporting single-cycle read/write accesses in byte, half-word, and word modes. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory implemented with a 32-bit-wide data bus interface. In pipeline mode, the flash operates with a system clock frequency of up to 48 MHz. In normal mode, the flash operates with a system clock frequency of up to 24 MHz. For more detailed information on the flash, see the F05 flash section of this data sheet and the TMS470R1x F05 Flash Reference Guide (literature number SPNU213). The A256 device has six communication interfaces: two SPIs, two SCIs, an SCC, and a C2SIb. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The SCI is a full-duplex, serial I/O interface intended for asynchronous communication between the CPU and other peripherals using the standard non-return-to-zero (NRZ) format. The SCC uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 megabit per second (Mbps). The SCC is ideal for applications operating in noisy and harsh environments (e.g., industrial fields) that require reliable serial communication or multiplexed wiring. The C2SIb allows the A256 to transmit and receive messages on a class II network following an SAE J1850SAE Standard J1850 Class B Data Communication Network Interface standard. For more detailed functional information on the SPI, SCI, and SCC peripherals, see the specific reference guides (literature numbers SPNU195, SPNU196, and SPNU197, respectively). For more detailed functional information on the C2SIb peripheral, see the TMS470R1x Class II Serial Interface B (C2SIb) Reference Guide (literature number SPNU214). The HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The HET can be used for compare, capture, or general-purpose I/O. It is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. For more detailed functional information on the HET, see the TMS470R1x High-End Timer (HET) Reference Guide (literature number SPNU199). The A256 HET peripheral contains the XOR-share feature. This feature allows two adjacent HET high-resolution channels to be XORed together, making it possible to output smaller pulses than a standard HET. For more detailed information on the HET XOR-share feature, see the TMS470R1x High-End Timer (HET) Reference Guide (literature number SPNU199). The A256 device has a 10-bit-resolution sample-and-hold MibADC. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. There are three separate groupings, two of which are triggerable by an external event. Each sequence can be converted once when triggered or configured for continuous conversion mode. For more detailed functional information on the MibADC, see the TMS470R1x Multi-Buffered Analog-to-Digital Converter (MibADC) Reference Guide (literature number SPNU206). The zero-pin phase-locked loop (ZPLL) clock module contains a phase-locked loop, a clock-monitor circuit, a clock-enable circuit, and a prescaler (with prescale values of 1-8). The function of the ZPLL is to multiply the external frequency reference to a higher frequency for internal use. The ZPLL provides ACLK to the system (SYS) module. The SYS module subsequently provides the system clock (SYSCLK), real-time interrupt clock (RTICLK), CPU clock (MCLK), and peripheral interface clock (ICLK) to all other A256 device modules. For more detailed functional information on the ZPLL, see the TMS470R1x Zero-Pin Phase Locked Loop (ZPLL) Clock Module Reference Guide (literature number SPNU212). NOTE: ACLK should not be confused with the MibADC internal clock, ADCLK. ACLK is the continuous system clock from an external resonator/crystal reference. The A256 device also has an external clock prescaler (ECP) module that when enabled, outputs a continuous external clock (ECLK) on a specified GIO pin. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (ICLK) frequency. For more detailed functional information on the ECP, see the TMS470R1x External Clock Prescaler (ECP) Reference Guide (literature number SPNU202). |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS470R1A256PZ-T | ACTIVE | 5.70 | 1ku | LQFP (PZ) | 100 | 90 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| TMS470R1A256PZ-T | As of 9:05 AM GMT, 20 Nov 2008 | As of 9:05 AM GMT, 20 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 9180* | 6 Weeks | Americas | Avnet | 30 | ||||
| DigiKey | 915 | |||||||
| Mouser Electronics | 112 | |||||||
| Rochester Electronics | >1k | |||||||
| Europe | Abacus Polar | 43 | ||||||
| EBV Elektronik | 270 | |||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS470R1A256PZ-T | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Name | Part # | Company | Tool / Software Type |
| TMS470 Kickstart Development Kit | TMS-FET470A256 | Texas Instruments | Starter Kits |
| Flash API Modules | SPRC236 | Texas Instruments | Application Software |
| TMS470R1B1M Kickstart IAR Embedded Workbench with IDE | SPNC010 | Texas Instruments | Application Software |
| Alternative Products - Are similar to TMS470R1A256 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| TMS470R1B1M | 16/32-Bit RISC Flash Microcontroller | TI customers also evaluated this product. | |
| TMS470R1A128 | 16/32-Bit RISC Flash Microcontroller | TI customers also evaluated this product. | |
| TMS470R1A64 | 16/32-Bit RISC Flash Microcontroller | TI customers also evaluated this product. | |
| TMS470R1A288 | 16/32-Bit RISC Flash Microcontroller | TI customers also evaluated this product. | |
| Complementary Products - Can be used with TMS470R1A256 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM644x DSPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number