TPIC8101 Status: ACTIVE

Knock Sensor Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPIC8101
Vdd(Max)(V)7  
Idd(q)(Max)(mA)7.5  
Idd(Max)(mA)20  
Fs(Typ)(kHz)200  
ADC Resolution(Min)(Bits)10  
DAC: Resolution(Min)(Bits)10  
fBP(kHz)1.2 to 20  
Pin/Package20SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPIC83000-Q1: Automotive Catalog Pressure Sensor Signal Conditioner

Product Information

Features

  • Dual-Channel Knock Sensor Interface
  • Programmable Input Frequency Prescaler (OSCIN)
  • Serial Interface With Microprocessor (SPI)
  • Programmable Gain
  • Programmable Band-Pass Filter Center Frequency
  • External Clock Frequencies up to 24 MHz
    • 4, 5, 6, 8, 10, 12, 16, 20, and 24 MHz
  • Programmable Integrator Time Constants
  • Operating Temperature Range –40°C to 125°C
  • applications
    • Engine Knock Detector Signal Processing
    • Analog Signal Processing With Filter Characteristics

Description

The TPIC8101 is a dual-channel signal processing IC for detection of premature detonation in combustion engine. The two sensor channels are selectable through the SPI bus. The knock sensor typically provides an electrical signal to the amplifier inputs. The sensed signal is processed through a programmable band-pass filter to extract the frequency of interest (engine knock or ping signals). The band-pass filter eliminates any engine background noise associated with combustion. The engine background noise is typically low in amplitude compared to the predetonation noise.

The detected signal is full-wave rectified and integrated by use of the INT/HOLD signal. The digital output from the integration stage is either converted to an analog signal, passed through an output buffer, or be read directly by the SPI.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPIC8101DWACTIVE-40 to 1252.90 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC8101DWG4ACTIVE 2.90 | 1kuSOIC (DW) | 20 View   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPIC8101DWRACTIVE-40 to 1252.90 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
TPIC8101DWRG4ACTIVE 2.90 | 1kuSOIC (DW) | 20 View   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:13 AM GMT, 08 Sep 2010
RegionCompanyIn StockPurchase
TPIC8101DW
AmericasRochester Electronics 775
AsiaWPI 775
WorldwideDigi-Key  Available
Mouser Electronics 250
TPIC8101DWG4
WorldwideDigi-Key  Available
TPIC8101DWR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigi-Key 938
TPIC8101DWRG4
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigi-Key  Available
View all Distributors   

Please contact your preferred TI Authorized Distributor or local TI sales office for lead times on full production quantities.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPIC8101DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR/Level-1-235C-UNLIMViewView
TPIC8101DWG4      View
TPIC8101DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR/Level-1-235C-UNLIMViewView
TPIC8101DWRG4      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPIC83000-Q1 Automotive Catalog Pressure Sensor Signal Conditioner OTHER INTERFACE-SENSOR INTERFACE (AUTOMOTIVE) TI customers also evaluated this product.

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for TPIC8101:

View All Tags

Other Support



Click Here