TPS2031 Status: ACTIVE

0.66A, 2.7-5.5V Single Hot-Swap IC Hi-Side MOSFET, Fault Report, Act-High Enable


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2030 TPS2031TPS2032 TPS2033 TPS2034 
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Current Limit(A)0.3  0.9  1.5  2.2  3  
rDS(on) per FET(Typ)(mOhms)33  33  33  33  33  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  
Operating Temp Range(Celsius)   -40 to 85  -40 to 85  
Continuous Current(Max)(A)0.2  0.6  1  1.5  2  
Number of Switches1  1  1  1  1  
EnableActive High  Active High  Active High  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2052B: Current-Limited, Power-Distribution Switches
  • TPS61087: 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS51315: 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode

Product Information

Features

  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Overcurrent Logic Output
  • Operating Range: 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time: 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current: 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-pin SOIC and PDIPPackages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection
  • UL Listed— File No. E169910

Description

The TPS203x family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS203x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OC) logic output low.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2031DACTIVE0.99 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2031DG4ACTIVE0.99 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2031DRACTIVE0.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2031DRG4ACTIVE0.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2031PACTIVE0.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2031PE4ACTIVE0.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2031D
AmericasAvnet 34
Rochester Electronics >1k
AsiaWPI 27
TI Lead Time*: 20 WeeksTPS2031DG4
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS2031DR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS2031DRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTPS2031P
AmericasRochester Electronics >1k
WorldwideMouser Electronics 260
TI Lead Time*: 14 WeeksTPS2031PE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2031D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2031DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2031DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2031DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2031P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS2031PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2031 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS2031EVM Evaluation ModuleTPS2031EVM-290Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61087 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS2031:

View All Tags

Other Support



Click Here