|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners Description
The TPS714xx low-dropout (LDO) voltage regulators offer the benefits of wide input voltage range, low-dropout voltage, low-power operation, and miniaturized packaging. These devices, which operate over an input range of 2.5V to 10V, are stable with any capacitor ≥ 0.47µF. The 2.5V to 10V input voltage range, combined with 3.2µA quiescent current, makes this device particularly well-suited for two-cell alkaline, and two-cell lithium, and other low quiescent current sensitive battery applications. The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for power battery management ICs. Specifically, because the device is enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously-operating, battery-charging ICs. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS71401DCKR | ACTIVE | -40 to 125 | 0.34 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS71401DCKT | ACTIVE | -40 to 125 | 0.37 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | |
| TPS71401DRVR | ACTIVE | -40 to 125 | 0.39 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | ||
| TPS71401DRVT | ACTIVE | -40 to 125 | 0.42 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS71401DCKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS71401DCKT | |||
| Worldwide | DigiKey | 721 | |
| TI Lead Time*: 16 WeeksTPS71401DRVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS71401DRVT | |||
| Americas | Arrow | 750 | |
| Avnet | 750 | ||
| Newark | 598 | ||
| Asia | Farnell Asia | 247 | |
| Europe | Arrow Northern Europe | 250 | |
| Avnet-SILICA | 250 | ||
| EBV Elektronik | 125 | ||
| Farnell | 128 | ||
| Spoerle | 250 | ||
| Worldwide | Mouser Electronics | 125 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS71401DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS71401DCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS71401DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS71401DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS71401 
| Name | Part # | Company | Tool / Software Type |
| TPS71401DCKEVM-425 Evaluation Module | TPS71401DCKEVM-425 | Texas Instruments | Development Boards/EVMs |
| TPS71401DRVEVM-426 Evaluation Module | TPS71401DRVEVM-426 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS71433 | 10V Single Output LDO, 80mA, Fixed(3.3V), Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71501 | Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS715A01 | Single Output LDO, 80mA, Adj.(1.2 to 15V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS78223 | Single Output LDO, 150mA, Ultra-Low Quiescent Current, Iq 1uA | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74201 | Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61220 | Tiny Low Input Voltage Boost Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number