TPS71518 Status: ACTIVE

Single Output LDO, 50mA, Fixed(1.8V), High Input Voltage, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS71501 TPS71518TPS71519 TPS71523 TPS71525 TPS71530 TPS71533 TPS715345 TPS71550 
Iout(Max)(A)0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)415  415  415  415  415  415  415  415  415  
Iq(Typ)(mA)0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)24  24  24  24  24  24  24  24  24  
Vout(Min)(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Vout(Max)(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Vout Adj(Min)(V)1.2          
Vout Adj(Max)(V)15          
Accuracy(%)4  4  4  4  4  4  4  4  4  
Output Capacitor(uF)0.47  0.47  0.47  0.47  0.47  0.47  0.47  0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Pin/Package5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • 24-V Maximum InputVoltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Available in 1.8 V, 1.9 V, 2.3 V, 2.5 V, 3.0 V,
    3.3 V, 3.45 V, 5.0 V, and
    Adjustable (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V version ensured to be higher than minimum VIN of 1.8 V
    • 2.3-V version ensured to meet 2.2-V minimum VIN for FLASH on MSP430F2xx
    • 3.45-V version ensured to be lower than maximum VIN of 3.6 V
    • Wide variety of fixed output voltage options to match VIN to the minimum required for desired MSP430 speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • -40°C to +125°C Specified Junction
    Temperature Range
  • For 80-mA Rated Current and Higher Power Package, see TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

Description

The TPS715xx low-dropout (LDO) voltage regulators offer thebenefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor (≥ 0.47 µF). The low dropout voltage and low quiescent current allow operations at extremely low power levels. Therefore, the devices are ideal for powering battery management ICs. Specifically, since the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS71518DCKRACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS71518DCKRG4ACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS71518DCKR
AmericasArrow 990
Newark 262
AsiaWPI >1k
TI Lead Time*: 20 WeeksTPS71518DCKRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS71518DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS71518DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71518 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TPS71533 Evaluation ModuleTPS71533EVMTexas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here