TPS715A01 Status: ACTIVE

Single Output LDO, 80mA, Adj.(1.2 to 15V), High Input Voltage, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS715A01TPS715A33 
Iout(Max)(A)0.08  0.08  
Vdo(Typ)(mV)670  670  
Iq(Typ)(mA)0.0032  0.0032  
Vin(Min)(V)2.5  2.5  
Vin(Max)(V)24  24  
Vout(Min)(V) 3.3  
Vout(Max)(V) 3.3  
Vout Adj(Min)(V)1.2   
Vout Adj(Max)(V)15   
Accuracy(%)4  4  
Output Capacitor(uF)0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  
Fixed Output Options(V) 3.3  
Pin/Package8SON  6SON, 8SON  
RatingCatalog  Catalog  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS71501: Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current

Product Information

Features

  • 24V Maximum Input Voltage
  • Low 3.2µA Quiescent Current at 80mA
  • Stable With Any Capacitor (> 0.47µF)
  • 80mA Specified Current
  • Available in Fixed and Adjustable (1.2V to 15V) Versions
  • Specified Current Limit
  • 3mm × 3mm and 2mm × 2mm SON Packages
  • –40°C to +125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See the TPS715xx
  • APPLICATIONS
    • Ultralow Power Microcontrollers
    • Industrial/Automotive Applications
    • PDAs
    • Portable, Battery-Powered Equipment

All other trademarks are the property of their respective owners

Description

The TPS715Axx low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5V to 24V, are stable with any capacitor (≥ 0.47µF). The high maximum input voltage combined with excellent power dissipation capability makes this part particularly well-suited to industrial and automotive applications.

A PMOS pass element behaves as a low-value resistor. The low dropout voltage, typically 670mV at 80mA of load current, is directly proportional to the load current. The low quiescent current (3.2µA typically) is nearly constant over the entire range of output load current (0mA to 80mA).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS715A01DRBRACTIVE-40 to 1250.44 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS715A01DRBRG4ACTIVE-40 to 1250.44 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS715A01DRBTACTIVE-40 to 1250.48 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol
TPS715A01DRBTG4ACTIVE-40 to 1250.48 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:06 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS715A01DRBR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS715A01DRBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS715A01DRBT
AmericasArrow >1k
AsiaFarnell Asia 770
WPI 99
EuropeAvnet-SILICA 750
Farnell 750
TI Lead Time*: 16 WeeksTPS715A01DRBTG4
EuropeEBV Elektronik 125
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS715A01DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS715A01DRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS715A01DRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS715A01DRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS715A01 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS715Axx Evaluation ModuleTPS715AXXEVM-065Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MSP430 Ultra Low Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here