|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoStar is a trademark of Texas Instruments. Description
The TPS730xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses a small SOT23 package. NanoStar™ packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS730xx family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (e.g., 120mV at 200mA, TPS73030). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming low quiescent current (170µA typical). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS73030DBVR | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73030DBVRG4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73030DBVT | ACTIVE | -40 to 85 | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS73030DBVTG4 | ACTIVE | -40 to 85 | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS73030YZQR | OBSOLETE | -40 to 85 | DSBGA (YZQ) | 5 | View | Not Available | ||||
| TPS73030YZQT | OBSOLETE | -40 to 85 | DSBGA (YZQ) | 5 | View | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS73030DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Spoerle | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS73030DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS73030DBVT | |||
| Americas | Newark | 525 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | 287 | ||
| Europe | Abacus Polar | 750 | |
| Arrow Northern Europe | >1k | ||
| Arrow Southern Europe | 1k | ||
| Avnet-SILICA | 542 | ||
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksTPS73030DBVTG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS73030DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73030DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73030DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73030DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS73030 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS73025 | Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73101 | Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73033 | Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54060 | 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62000 | Adjustable, 600-mA, 95% Efficient Step-Down Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61087 | 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS63700 | Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

Most Popular Tags for TPS73030: