TPS73033 Status: ACTIVE

Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS73001 TPS73018 TPS73025 TPS73028 TPS730285 TPS73030 TPS73033TPS73047 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)120  120  120  120  120  120  120  120  
Iq(Typ)(mA)0.18  0.18  0.18  0.18  0.18  0.18  0.18  0.18  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.8  2.5  2.8  2.85  3  3.3  4.7  
Vout(Max)(V) 1.8  2.5  2.8  2.85  3  3.3  4.7  
Vout Adj(Min)(V)1.22         
Vout Adj(Max)(V)5.5         
Accuracy(%)2  2  2  2  2  2  2  2  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  2.8  2.85  3  3.3  4.7  
Pin/Package6SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5DSBGA, 5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • Product Information

    Features

    • 200-mA RF Low-Dropout Regulator With Enable
    • Available in Fixed Voltages from 1.8V to 3.3V and Adjustable (1.22V to 5.5V)
    • High PSRR (68dB at 1kHz)
    • Ultralow-Noise (23µVRMS, TPS73018)
    • Fast Start-Up Time (50µs)
    • Stable With a 2.2µF CeramicCapacitor
    • Excellent Load/Line Transient Response
    • Very Low Dropout Voltage (120mV at 200mA)
    • 5- and 6-Pin SOT23 (DBV), and Wafer Chip Scale (YZQ) Packages
    • APPLICATIONS
      • RF: VCOs, Receivers, ADCs
      • Audio
      • Cellular and Cordless Telephones
      • Bluetooth®, Wireless LAN
      • Handheld Organizers, PDAs

    NanoStar is a trademark of Texas Instruments.
    Bluetooth is a registered trademark of Bluetooth Sig, Inc.
    All other trademarks are the property of their respective owners.

    Description

    The TPS730xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses a small SOT23 package. NanoStar™ packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS730xx family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (e.g., 120mV at 200mA, TPS73030). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming low quiescent current (170µA typical).

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS73033DBVRACTIVE-40 to 850.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS73033DBVRG4ACTIVE-40 to 850.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS73033DBVTACTIVE-40 to 850.25 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS73033DBVTG4ACTIVE-40 to 850.25 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS73033DBVR
    AsiaWPI 522
    TI Lead Time*: 20 WeeksTPS73033DBVRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS73033DBVT
    AsiaFarnell Asia 401
    EuropeCompel 137
    TI Lead Time*: 20 WeeksTPS73033DBVTG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS73033DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS73033DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS73033DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS73033DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS73033 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    White Papers

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for TPS73033:

    View All Tags

    Other Support



    Click Here