TPS74201 Status: ACTIVE

Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart


      
         
Alert me about changes<br/>to this product

 TPS74201TPS74210 TPS742105 TPS74212 
Iout(Max)(A)1.5  1.5  1.5  1.5  
Vdo(Typ)(mV)55  55  55  55  
Iq(Typ)(mA)3  3  3  3  
Vin(Min)(V)0.8  0.8  0.8  0.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V) 1  1.05  1.2  
Vout(Max)(V) 1  1.05  1.2  
Vout Adj(Min)(V)0.8     
Vout Adj(Max)(V)3.5     
Accuracy(%)1  1  1  1  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V) 1  1.05  1.2  
Pin/Package20QFN, 7DDPAK  20QFN  20QFN  20QFN  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventory Not AvailableInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS74901: Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TPS51125: Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs

More Related Products

Product Information

Features

  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9V with External Bias Supply
  • Adjustable Output (0.8V to 3.6V)
  • Fixed Output (0.9V to 3.6V)
  • Ultra-Low Dropout: 55mV at 1.5A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5mm × 5mm × 1mm QFN and DDPAK-7 Packages
  • Open-Drain Power-Good (5 × 5 QFN)
  • Active High Enable
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

All trademarks are the property of their respective owners.

Description

The TPS742xx low-dropout (LDO) linear regulators provide an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS74201KTWRACTIVE-40 to 852.25 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS74201KTWRG3ACTIVE-40 to 852.25 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS74201KTWTACTIVE-40 to 852.45 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS74201KTWTG3ACTIVE-40 to 852.45 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS74201RGWRACTIVE-40 to 852.00 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS74201RGWRG4ACTIVE-40 to 852.00 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS74201RGWTACTIVE-40 to 852.20 | 1kuQFN (RGW) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPS74201RGWTG4ACTIVE-40 to 852.20 | 1kuQFN (RGW) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS74201KTWR
AmericasArrow 500
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS74201KTWRG3
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS74201KTWT
AsiaWPI 19
EuropeCompel 51
WorldwideDigiKey 48
Mouser Electronics 76
TI Lead Time*: 14 WeeksTPS74201KTWTG3
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS74201RGWR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS74201RGWRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS74201RGWT
EuropeAvnet-SILICA 250
TI Lead Time*: 16 WeeksTPS74201RGWTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS74201KTWR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TPS74201KTWRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TPS74201KTWT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TPS74201KTWTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
TPS74201RGWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74201RGWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74201RGWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74201RGWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS74201 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS74201 Evaluation ModuleTPS74201EVM-118Texas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74901 Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74301 Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable Powerup Sequencing LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS78233 Single Fixed Output LDO, 150mA, 1uA Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here