UCC27324-Q1 Status: ACTIVE

Automotive Catalog Dual 4-A High-Speed Low-Side Power MOSFET Driver


      
         
Alert me about changes<br/>to this product

Other qualified versions of UCC27324-Q1

Version Part Number Definition
Catalog UCC27324 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • UCC27424-Q1: Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable
  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

Product Information

Features

  • Qualified for Automotive Applications
  • Industry-Standard Pinout
  • High Current Drive Capability of ±4 A at the Miller Plateau Region
  • Efficient Constant Current Sourcing Even atLow Supply Voltages
  • TTL-/CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • Supply Voltage of 4 V to 15 V
  • Supply Current of 0.3 mA
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Available in Thermally Enhanced MSOP PowerPAD™ Package with 4.7°C/W θJC
  • Rated From -40°C to 125°C
  • TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel
  • APPLICATIONS
    • Switch-Mode Power Supplies
    • DC/DC Converters
    • Motor Controllers
    • Line Drivers
    • Class D Switching Amplifiers

PowerPAD, TrueDrive are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The UCC27323/UCC27324/UCC27325 high-speed dual MOSFET drivers can deliver large peak currents into capacitive loads. Three standard logic options are offered — dual inverting, dual noninverting, and one inverting and one noninverting driver. The thermally enhanced 8-pin PowerPAD™ MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. The drivers are also offered in the standard SOIC-8 (D) or PDIP-8 (P) packages.

Using a design that inherently minimizes shoot-through current, these drivers deliver 4 A of current where it is needed most, at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
UCC27324QDRQ1ACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:52 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksUCC27324QDRQ1
AsiaWPI >1k
WorldwideDigiKey 304
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
UCC27324QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for UCC27324-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
UCC27424-Q1 Automotive Catalog Dual 4-A High Speed Low-Side Mosfet Drivers With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for UCC27324-Q1:

View All Tags

Other Support



Click Here