|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
X2Y is a trademark of X2Y Corporation. Description
The VCA822 is a dc-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF). The VCA822 internal architecture consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2V/V and +100V/V. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| VCA822ID | ACTIVE | -40 to 85 | 3.10 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| VCA822IDG4 | ACTIVE | -40 to 85 | 3.10 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| VCA822IDGSR | ACTIVE | -40 to 85 | 2.80 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| VCA822IDGSRG4 | ACTIVE | -40 to 85 | 2.80 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| VCA822IDGST | ACTIVE | -40 to 85 | 2.90 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |||
| VCA822IDGSTG4 | ACTIVE | -40 to 85 | 2.90 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |||
| VCA822IDR | ACTIVE | -40 to 85 | 2.80 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| VCA822IDRG4 | ACTIVE | -40 to 85 | 2.80 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksVCA822ID | |||
| Americas | Newark | 171 | |
| Europe | Avnet-SILICA | 90 | |
| Spoerle | 50 | ||
| Worldwide | DigiKey | 234 | |
| Mouser Electronics | 93 | ||
| TI Lead Time*: 20 WeeksVCA822IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA822IDGSR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA822IDGSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA822IDGST | |||
| Asia | WPI | 88 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksVCA822IDGSTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA822IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksVCA822IDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| VCA822ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDGSTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| VCA822IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for VCA822 
| Name | Part # | Company | Tool / Software Type |
| FREE DEM-VCA-MSOP-1A | DEM-VCA-MSOP-1A | Texas Instruments | Development Boards/EVMs |
| FREE DEM-VCA-SO-1B | DEM-VCA-SO-1B | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| VCA824 | Wideband 420MHz, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA820 | 150MHz BW with linear in dB gain control variable gain amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA810 | High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7530 | Fully Differential, Continuously Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA821 | Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TL026 | Differential High-Frequency Amplifier with AGC | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS7001 | 70-MHz High-Speed Programmable-Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2611 | Dual, Variable Gain Amplifier with Low-Noise Preamp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2615 | 2-Channel Variable Gain Amplifier | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| VCA2619 | Dual, Variable Gain Amplifier with Input Buffer | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| THS3091 | Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| PGA112 | Zero-Drift, Programmable Gain Amplifier with MUX | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TMP112 | TMP112 High-Precision, Low-Power, Digital Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |

No Tags are Available for this Part Number