VCA824 Status: ACTIVE

Wideband 420MHz, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier


      
         
Alert me about changes<br/>to this product

 VCA820 VCA821 VCA822 VCA824
Iq per channel(Max)(mA)34  34  38  35  
Slew Rate(Typ)(V/us)1700  2500  1700  2500  
Io(Typ)(mA)160  60  160  60  
Vs(Min)(V)7  7  7  8  
Vs(Max)(V)12  12  12  12  
Number of Channels1  1  1  1  
Pin/Package10MSOP, 14SOIC  10MSOP, 14SOIC  10MSOP, 14SOIC  10MSOP, 14SOIC  
Diff Gain(%)0.05  0.05  0.05   
Diff Phase(deg)0.05  0.05  0.05   
Vio(Max)(mV)17  17  17  17  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)30  30  30  30  
Available ChannelsS  S  S  S  
Vn at Flatband(Typ)(nV/rtHz)8.2  6  8.2  6  
Gain Range(dB)40  40  40  40  
Approx. Price (US$) 2.80 | 1ku   3.50 | 1ku   2.80 | 1ku   3.50 | 1ku  
Iib(Max)(nA)25000  25000  25000  25000  
Noninverting Input Current Noise(pA/rtHz)2.6  2.6  2.6  2.6  
2nd Harmonic(dBc)-62  -66  -62  -64  
3rd Harmonic(dBc)-68  -63  -68  -61  
@ Mhz20  20  20  20  
BW @ G=+2(MHz)168  710  168  710  
0.1 dB BW Flatness(MHz)  28   
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • VCA810: High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier
  • VCA822: Wideband, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier
  • VCA820: 150MHz BW with linear in dB gain control variable gain amplifier
  • TPS61200: 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN
  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • THS4601: Wideband, FET-Input Operational Amplifier

More Related Products

Product Information

Features

  • 710MHz SMALL-SIGNAL BANDWIDTH
    (G = +2V/V)
  • 320MHz, 4VPP BANDWIDTH (G = +10V/V)
  • 0.1dB GAIN FLATNESS to 135MHz
  • 2500V/µs SLEW RATE
  • > 40dB GAIN ADJUST RANGE
  • HIGH GAIN ACCURACY: 20dB ±0.3dB
  • HIGH OUTPUT CURRENT: ±90mA
  • APPLICATIONS
    • DIFFERENTIAL LINE RECEIVERS
    • DIFFERENTIAL EQUALIZERS
    • PULSE AMPLITUDE COMPENSATION
    • VARIABLE ATTENUATORS
    • VOLTAGE-TUNABLE ACTIVE FILTERS

X2Y Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

Description

The VCA824 is a dc-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The VCA824 internal architecture consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2V/V and +40V/V.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
VCA824IDACTIVE-40 to 853.85 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
VCA824IDG4ACTIVE-40 to 853.85 | 1kuSOIC (D) | 14 View 50 | TUBE  
VCA824IDGSRACTIVE-40 to 853.50 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA824IDGSRG4ACTIVE-40 to 853.50 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R  Purchase Samples
VCA824IDGSTACTIVE-40 to 853.60 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
VCA824IDGSTG4ACTIVE-40 to 853.60 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R  
VCA824IDRACTIVE-40 to 853.50 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
VCA824IDRG4ACTIVE-40 to 853.50 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksVCA824ID
AmericasNewark 121
Rochester Electronics 171
AsiaFarnell Asia 50
WPI 175
EuropeAvnet-SILICA 90
Farnell 50
WorldwideDigiKey 489
TI Lead Time*: 20 WeeksVCA824IDG4
AmericasAvnet 12
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA824IDGSR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA824IDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksVCA824IDGST
AmericasAvnet 250
Newark 485
Rochester Electronics 500
AsiaWPI 465
WorldwideDigiKey 499
TI Lead Time*: 14 WeeksVCA824IDGSTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA824IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksVCA824IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
VCA824ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
VCA824IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for VCA824 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
FREE DEM-VCA-MSOP-1ADEM-VCA-MSOP-1ATexas InstrumentsDevelopment Boards/EVMs
FREE DEM-VCA-SO-1BDEM-VCA-SO-1BTexas InstrumentsDevelopment Boards/EVMs
TSW7001 Voltage Controlled Amplifier Demonstration KitTSW7001EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
VCA810 High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA822 Wideband, >40dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA820 150MHz BW with linear in dB gain control variable gain amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7530 Fully Differential, Continuously Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
THS7001 70-MHz High-Speed Programmable-Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA821 Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL026 Differential High-Frequency Amplifier with AGC AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA8617 8-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2619 Dual, Variable Gain Amplifier with Input Buffer AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
VCA2615 2-Channel Variable Gain Amplifier AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS4601 Wideband, FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV3502 4.5ns Rail-to-Rail Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here