TI Analog Connection
DATA CONVERTERS Lowest Power, 8-Channel, 10- and 12-bit ADCs – Up to 65MSPS: The ADS5281 is first in a family of 8-channel, low-power 10- and 12-bit ADCs capable of speeds up to 65MSPS. This family of ADCs enables next-generation medical imaging and wireless communications designs to double system performance without increasing power consumption or board space.
Intelligent, Nano-Power Touch Screen Controller with SPI Interface: The TSC2006 4-wire touch screen controller works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It features a complete, ultra-low-power, 12-bit, analog-to-digital resistive touch screen converter, including drivers and the control logic to measure touch pressure.
AMPLIFIERS Industry’s First, Closed-Loop, Class-D Audio Amplifier with Feedback: The TAS5706 is an efficient 20-W, digital audio power amplifier for driving stereo bridged-tied speakers. Its digital closed-loop architecture produces richer, more accurate sounds. The TAS5706 also features end-to-end digital performance and a graphical development environment to support design needs and lower total system cost.
TAS5706 Price (1ku): $4.35
VCA824 Price (1ku): $4.10 POWER MANAGEMENT Synchronous Switch-Mode Li-Ion Charge Management IC with Integrated Power FETs: The bq2412x series are highly integrated, synchronous, switch-mode charge management devices for single- or two-cell Li-Ion and Li-Pol battery packs. The devices charge the battery in three phases: conditioning, constant current and constant voltage.
Multi-Cell, Synchronous Switch-Mode Charger: The bq24751A series are highly integrated, synchronous battery charger controllers with integrated compensation and system power selector. Ratiometric charge current and voltage programming allow very high regulation accuracies.
bq24751A Price (1ku): $2.50 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems: The PTH08T240F is a high-performance, 10A-rated, non-isolated power module designed to meet the ultra-fast transient requirements for 3-GHz DSP systems.
Fixed-Frequency, 99% Duty Cycle Notebook System Power Controller: The TPS51220, a dual, synchronous-buck controller with two integrated LDOs, provides high efficiency, fast transient response and 99% duty cycle operation.
White LED Driver and PWM Brightness Control: The TPS61160/TPS61161 are the first products in a new family of white LED drivers for LCD backlighting in portable systems. The devices operate over a 2.7-V to 18-V input supply and provide up to 38-V output voltage.
400-mA, 2.25-MHz Step-Down DC/DC Converter with Selectable VOUT: The TPS62270 operates at 2.25-MHz fixed switching frequency, provides up to 400-mA output current from a single Li-Ion cell, and has an input voltage range of 2V to 6V to support the extended voltage range found in portable applications.
500-mA, 300-MHz Synchronous Step-Down DC/DC Converter: The TPS62315 is a fixed 1.875-V output converter supporting up to 500-mA load current and allows the use of tiny, low-cost chip inductors and capacitors. With an output voltage range down to 0.6V, the device supports low-voltage DSP processors.
8-Channel, DC/DC Converter for Digital Still Cameras: The TPS65530 is a highly integrated, 8-channel switching DC/DC converter with power on/off sequencing, which eliminates the need for complicated firmware to control the device. Buck-boost converters for engine I/O and the analog front end allow higher efficiency at 3.3-V output in 1-cell, Li-Ion battery applications.
NEW LITERATURE 2008 Low-Power RF Selection Guide: This guide features new hardware and software updates, parametric tables and everything you need to view solutions for sub-1 GHz, 2.4 GHz and ZigBee™ technology. 2008 Audio Guide (pdf): The Audio Guide features detailed design considerations and selection guides as well as information about tools and resources. TRAINING AND SEMINARS Low-Power RF and ZigBee® Networking Workshop: This hands-on, 3-day course will provide a solid foundation in RF capabilities, MAC layer communications, OSAL/HAL usage, ZigBee networking and Z-Stack-based product development. To be held in select cities in the U.S. and Europe. COMPANY-AUTHORED ARTICLES IN THE MEDIA “BAKER'S BEST: Single-supply amplifier outputs don’t swing rail to rail,” by Bonnie Baker. EDN, September 2007. “BAKER'S BEST: Reach Out and Touch: Designing with Touchscreens,” by Bonnie Baker. EDN, September 2007. “Power MOSFET drivers provide automotive lighting protection and control,” by Sam Patel. Automotive DesignLine.com, September 2007. “Industrial Networking with PROFIBUS : The right transceiver makes it happen,” by Thomas Kugelstadt. Electronic Products, September 2007. “Applying a motor-controller IC for buck-boost conversion,” by Brian King. Power Management DesignLine.com, September 2007. “Managing mixed voltage interfaces between portable devices and memory cards,” by Prasad Dhond. Embedded.com, September 2007. CUSTOMER SUPPORT CONTACT INFORMATION
To subscribe
to the Analog eNewsletter, please click here. |