|
|||||||||||||
|
|||||||||||||
Standalone, Synchronous Switch-Mode Lithium Phosphate Battery Charger with System Power Selector: Designed for LiFePO4 batteries, the bq24620/30 is a switch-mode charge controller with high voltage and high current ratings. It offers a constant-frequency synchronous PWM controller, high accuracy, charge preconditioning, charge termination, input current limiting and charge status reporting. Resources: Data sheet, samples, EVM, block diagram, quick search selection tool
|
|||||||||||||
16-Channel, Constant-Current LED Driver without LED Open Detection: The TLC59281 offers high-speed constant current switching transient time at a low cost. The constant-current value of all 16 channels is set by a single external resistor. Resources: Data sheet, samples
|
|||||||||||||
Digital Dual Synchronous Buck Power Driver: The UCD7242 is a complete power system ready to drive two independent buck power supplies. High-side and low-side MOSFETs, drivers, current sensing circuitry and protection functions are all integrated into this device for minimum size and maximum efficiency. Resources: Data sheet, samples, block diagram, digital power software
|
|||||||||||||
Digital PWM System Controller: The UCD9224 offers a fast and easy way to design point-of-load (POL) architectures with built-in digital power management capabilities including supply voltage sequencing, monitoring, tracking, and margining. A synchronization feature synchronizes the four (internal) rails with other UCD92xx voltage rails to eliminate beat frequencies and reduce the need for external filtering components. Resources: Data sheet, samples, digital power software
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
DirectPath™ 2-Vrms Line Driver and Headphone Amp with Adjustable Gain: The DRV604 requires only a single 3.3-V supply to generate pop-free headphone performance and a 2-Vrms line driver output (on-chip charge pump generates the negative rail). The device is ideal for single-supply electronics where size and cost are critical design parameters. Resources: Data sheet, samples, EVM
|
|||||||||||||
Combo Motor Driver with DC/DC Converter: The DRV8808 is a general-purpose, highly robust combination of three high-current motor drivers with up to three DC/DC converters (up to 40-V input) designed to meet the needs of high-volume, cost-sensitive applications. The motor drivers can be configured to use internal sense resistors, while the DC/DC converters can step down from 40V to 1V in one step. Resources: Data sheet, samples
|
|||||||||||||
3.0-W Mono Class-D Audio Amplifier with Fast Gain Ramp SmartGain™ AGC and DRC: The TPA2028D1 provides louder and clearer audio while protecting speakers using DRC and AGC compared to other products using just the AGC limiter option. Programmable via digital I²C interface, the DRC/AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. Resources: Data sheet, samples
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
850- to 950-MHz RF Front End: The CC1190 RF front end integrates a variety of functions typically performed by discrete components, including power amp, low-noise amp, switches, matching network, and inductors. The integration of these functions reduces design layout time, product test time, and compliance testing, typically cutting 35% of the time off a product design cycle. Resources: Data sheet, samples, EVM, block diagram, 868-MHz reference design, 915-MHz reference design
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
4-Channel EMI Filter with Integrated ESD Protection: The TPDxF003 is a family of four, six, and eight-channel EMI filters in a space-saving DQD package. This low-pass filter array reduces EMI emissions and provides system-level ESD protection at the data ports. Resources: Data sheet, samples
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
7-Channel VGA SPDT Switch: The TS3V712E has a high bandwidth of 1.36GHz and ensures high signal integrity for VGA applications. It also comes with two select pins for controlling VGA signals and control signals separately according to system requirements. Resources: Data sheet, samples
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
MSP430 Microcontroller Value Line: This new family features 16-bit performance, up to 16-MHz operation, integrated intelligent peripherals, and ultra-low power at 8-bit prices for cost-sensitive applications such as safety, security and touch sense. $20 tools and integrated development environments feature full compatibility across the MSP430 platform.
|
|||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
System Block Diagrams: | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Guides: Hybrid and Electric Vehicle (HEV) Guide: Start/stop solutions, battery management systems, inverter/motor drives, EV charger modules, DC/DC converters, solutions for e-bikes and small vehicles, and evaluation and demo boards. |
|||||||||||||
Application Notes: APA Outputs Connected to Other Devices |
|||||||||||||
FlatLink™ Data Transmission System Using SN75LVDS83B/SN75LVDS82/SN75LVDS86A | |||||||||||||
Data Flash Programming and Calibrating the bq3060 Gas Gauge | |||||||||||||
Powering Freescale™ i.MX25 Using TPS65051 | |||||||||||||
Power for TMS320C5514/15 | |||||||||||||
Videos: Introduction to Instrumentation Amplifiers |
|||||||||||||
Selecting the Right Voltage-Level Translator | |||||||||||||
RS-485 and CAN Termination Techniques | |||||||||||||
24-Channel LED Driver with High-Voltage Output - All Pattern | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
Technology Days 2010: Join TI for a day
packed with technical design sessions and technology exhibits. The seminars provide a learning forum where practical high-performance design solutions, tools, techniques, topologies and examples will be presented. First dates and locations are:
| |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
“RS-485: Transient Protection for Bus Nodes,” by Thomas Kugelstadt. Industrial Control DesignLine.com, November 2009. | |||||||||||||
“Size is everything: The world's first 300mm analog fab should be a bonus for system designers,” by Taylor Efland and Bob Eklund. New Electronics, November 2009. | |||||||||||||
“PFC Sheds Light on THD,” by Mike O'Loughlin. Electronics Advocate, November 2009. | |||||||||||||
“Bluetooth® Low Energy – Not Just Another Radio Frequency Networking Protocol,” by Brian Blum. WD&D, December 2009. | |||||||||||||
“Solar Perspective: Is the solar energy glass half full?” by Dave Freeman, Nagarajan Sridhar, Nagarajan and Christopher Thornton. Power Systems Design, December 2009. | |||||||||||||
“POWER TIP #18: Your regulator's output voltage accuracy may not be as bad as you think,” by Robert Kollman. Power Management DesignLine.com, December 2009. | |||||||||||||
“BAKER'S BEST: Common-mode range can bite hard,” by Bonnie Baker. EDN, December 2009. | |||||||||||||
Back to top | |||||||||||||
|
|||||||||||||
|
|||||||||||||
|
|||||||||||||
Back to top
|
To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. The platform bar, DirectPath, E2E, FlatLink, MSP430, SmartGain and TINA-TI are trademarks of Texas Instruments. The Bluetooth word mark and logos are owned by the Bluetooth SIG, Inc., and any use of such marks by Texas Instruments is under license. All other trademarks are the property of their respective owners. %%DYN_FOOTER%% |